yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
4-p0269-0296-crq2-cdrq2_en@@@13 / 29

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Specifications Fluid Applicable shaft type Applicable size Max. operating pressure Min. operating pressure Cushion Rotation Port size Auto switch Air (Non-lube) Single w/ four chamfers (X), Double w/ four chamfers (Z) 20, 30, 40 1.0 MPa 0.1 MPa Not attached, Air cushion 80‹ to 100‹, 170‹ to 190‹, 350‹ to 370‹ Rc 1/8, G 1/8, NPT 1/8, NPTF 1/8 Mountable Size 20 30 40 D (g6) 10 12 15 G H 21 24 27 N 11 13 15 UX 50 57 64 UZ 65 75 84 M 15 18 20 Specifications Fluid Applicable shaft type Applicable size Max. operating pressure Min. operating pressure Cushion Rotating angle Port size Auto switch Air (Non-lube) Double shaft with key (Y) 20, 30, 40 1.0 MPa 0.1 MPa Not attached, Air cushion 80‹ to 100‹, 170‹ to 190‹, 350‹ to 370‹ Rc 1/8, G 1/8, NPT 1/8, NPTF 1/8 Mountable Shaft Type Variation, Four Chamfers (Size 20/30/40) Shaft Type: X, Z Shaft Type Variation, Double Shaft With Key (Size 20/30/40) Shaft Type: Y C RQ2B CDRQ2B Y Size Rotating angle Size 20 30 40 D (g6) 10 12 15 W H 30 32 36 UY 11.5 13.5 17 89 97 109 Dimensions Shaft type X Z Y 1 2 8 0 .0.1 10 0 .0.1 11 0 .0.1 Dimensions Form C RQ2B CDRQ2B Shaft type Shaft type Rotating angle Refer to gHow to Orderh on page 272 for further information. XZ Single shaft with four chamfers Double shaft with four chamfers Size (mm) (mm) Refer to gHow to Orderh on page 272 for further information. Shaft type Y Double shaft with key Series CRQ2 280