yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
4-p0269-0296-crq2-cdrq2_en@@@18 / 29

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


L3= E1= L1= X= E3= Size 10 15 20 30 40 Y 1 to 9 1 to 10 1 to 15 1 to 18 1 to 20 Size 10 15 Size 10 15 X 8 to 18 10 to 20 L3 max X-2 X-2 L1 {10 . (18 . X)} to (X . 2) {10 . (20 . X)} to (X . 2) Symbol: A17 Symbol: A18 Symbol: A19 Symbol: A20 Symbol: A21 Symbol: A22 Symbol: A23 Symbol: A24 Shorten the long shaft. . Applicable shaft types: S, W Shorten the short shaft. . Applicable shaft type: W Both the long shaft and short shaft are shortened. . Applicable shaft type: W Reverse the assembly of the shaft. (Thus shortening the long end and the short end of the shaft.) (If shortening the shaft is not required, indicate g.h for dimension X and Y.) . Applicable shaft types: S, W The long shaft can be further shortened by machining it into a stepped round shaft with a double-sided chamfer. (If shortening the shaft is not required, indicate g.h for dimension X.)(If not specifying dimension C1, indicate g.h instead.) . Applicable shaft types: S, W . Equal dimensions are indicated by the same marker. The short shaft can be further shortened by machining it into a stepped round shaft with a double-sided chamfer. (If shortening the shaft is not required, indicate g.h for dimension Y.) (If not specifying dimension C2, indicate g.h instead.) The long shaft can be further shortened by machining right-angle double-sided chamfer onto it. . Since L1 is a standard chamfer, dimension E1 is 0.5 or more. (If altering the standard chamfer and shortening th shaft are not required, indicate g.h for both the L1 and X dimensions.) . Applicable shaft types: S, W Double key Keys and keyways are machined at 180‹ from the standard position. . Applicable shaft types: S, W . Equal dimensions are indicated by the same marker. Size 10 15 20 30 40 X 2 to 18 2 to 20 17 to 30 18 to 32 18.5 to 36 Size 10 15 20 30 40 X 2 to 18 2 to 20 17 to 30 18 to 32 18.5 to 36 Y 1 to 9 1 to 10 1 to 15 1 to 18 1 to 20 Size 10 15 20 30 40 X Y 1 to 17 1 to 19 16 to 28.5 16 to 30 16.5 to 34 Size 20 30 40 Key dimensions 4 x 4 x 20 4 x 4 x 20 5 x 5 x 25 LL 345 2 to 10 2 to 11 2.5 to 16.5 3 to 20 3 to 22 . Applicable shaft type: W . Equal dimensions are indicated by the same marker. L3 L1 + 1.5 L1 + 2 D1 o3.5 to o4.9 o3.5 to o5.9 X 5 to 18 5.5 to 20 L1 max X . 3.5 X . 4 Size 10 15 L4 L1 + 1.5 L1 + 2 D2 o3.5 to o4.9 o3.5 to o5.9 Y 3 to 9 3.5 to 10 L2 max Y . 1.5 Y . 2 (mm) (mm) (mm) (mm) (mm) (mm) (mm) (mm) Long shaft side Long shaft side Long shaft side Long shaft side Short shaft side Short shaft side Short shaft side Short shaft side Size 10, 15 Size 20, 30, 40 Size 10, 15 Size 20, 30, 40 Short shaft side Long shaft side Short shaft side Long shaft side Depending on the change that has been made, the flat portion of the standard product may remain. Depending on the change that has been made, the flat portion of the standard product may remain. X = L3 = L1 = D1 = o E3 = C1 = C C1 E1 = Y = L4 = L2 = D2 = o E2 = C2 = C C2 E4 = Key LL LL -XA9 to XA24 Y Y = X = X = X = Y = Y = Y = X = Symbol Simple Specials Series CRQ2 285 CRB2 -Z CRBU2 CRB1 MSU CRJ CRA1 -Z CRA1 CRQ2 MSQ MSZ CRQ2X MSQX MRQ D-ð®