【DO!BOOK・ページリンク】
4-p0269-0296-crq2-cdrq2_en   19 / 29

BOOKをみる

10秒後にBOOKのページに移動します


A33 A34 A35 A40 A34 A37 C30 C8 C30 -X6 C69 -X6 . Combination 3 Types Chart 3, 4 Chart 3 Chart 4, 5 Chart 4, 5 A33 A34 A43 A34 A37 C12 C30 C12 C30 C69 -X6 -X6 Chart 3, 4, 5 Chart 3, 4 Chart 4, 5 . Combination of simple specials and Madeto- Order, it is possible for up to 4 types. RQ2B Built-in magnet Single shaft with four chamfers Double shaft key Double shaft with four chamfers Single round shaft Double shaft Double round shaft X Y Z T J K Nil D None Built-in magnet 10 15 20 30 40 90 180 360 80° to 100° 170° to 190° 350° to 370° C D T P 20 90 C X A34 A37 C30 -X6 Size 10, 15 20, 30, 40 Air cushion None Nil Attached . C Thread type Size 10, 15 20, 30, 40 Port type Nil Nil TF TN TT M5 Rc 1/8 G 1/8 NPT 1/8 NPTF 1/8 Refer to page 272 for “How to Order” products with auto switches. How to order model with auto switches How to Order . Refer to pages 280 and 281 for the shaft type variations. Applicable shaft type: X, Y, Z, T, J and K M9BW Series CRQ2 (Size: 10, 15, 20, 30, 40) Simple Specials: -XA31 to -XA59: Shaft Pattern Sequencing II Shaft pattern sequencing is dealt with a simple made-to-order system. (Refer to front matter 32.) Please contact SMC for a specification sheet when placing an order. Shaft Pattern Sequencing II Shaft type Size Pattern Rotating angle Air cushion Auto switch Refer to page 272 for “How to Order” products with auto switches. Symbol for simple specials, Made-to- Order products . When number of combinations is 1 or 2, refer to chart 3 and 4. . Combination of XA is possible for up to 2 types. . Combination of -X6 (shaft, parallel key stainless spec) is available for all the types. . Combination of Applicable Chart . Combination of Applicable Chart . Combination 4 Types Combination is available only when all the conditions are fulfilled among the nation chart above. Combination is available only when all the conditions are fulfilled among the nation chart above. 286