【DO!BOOK・ページリンク】
4-p0269-0296-crq2-cdrq2_en   20 / 29

BOOKをみる

10秒後にBOOKのページに移動します


20, 30, 40 20, 30, 40 20, 30, 40 20, 30, 40 20, 30, 40 20, 30, 40 20, 30, 40 10, 15, 20, 30, 40 20, 30, 40 10, 15, 20, 30, 40 10, 15, 20, 30, 40 10, 15, 20, 30, 40 10, 15 10, 15, 20, 30, 40 10, 15, 20, 30, 40 10, 15, 20, 30, 40 10, 15, 20, 30, 40 10, 15, 20, 30, 40 Symbol XA31 XA32 XA33 XA34 XA35 XA36 XA37 XA38 XA39 XA40 XA41 XA42 XA43 XA44 XA45 XA46 XA48 XA49 XA50 XA51 XA52 XA53 XA54 XA55 XA56 XA57 XA58 XA59 Description Female thread at the end Female thread at the end Female thread at the end Female thread at the end Female thread at the end Female thread at the end Stepped round shaft Stepped round shaft Shaft through hole Shaft through hole Shaft through hole Shaft through hole and female thread Shaft through hole and female thread Shaft through hole and female thread Middle-cut chamfer Middle-cut chamfer Change of long shaft length Change of short shaft length Change of double shaft length Change of long shaft length Change of short shaft length Change of double shaft length Change of long shaft length Change of short shaft length Change of double shaft length Change of double shaft length Reversed shaft, Change of double shaft length Reversed shaft, Change of double shaft length Top port Upper Lower . Corresponding shafts type available for combination XA31 Y . Y . XA32 Y . XA33 K, T . J . K . K . Y . K . J . XA34 KT . K . K, T . X . XA35 X, Z . Z . XA36 J . J . J . Z . XA37 K . K . K . J . XA38 K . K . XA39 Y . Y . Y . XA40 K, T . K . K . T . XA41 X, Z . J, Z . Z . J . J . X . XA45 K . K, T . XA46 K . J . J K T X Y Z Chart 3. Combination between -XAュ and -XAュ (X, Y, Z, T, J, K shafts) XC 7 XC 8 XC 9 XC10 XC11 XC12 XC13 XC14 XC15 XC16 XC17 XC18 XC19 XC20 XC21 XC22 XC30 XC69 Reversed shaft Change of rotating range Change of rotating range Without inner rubber bumper Fluorine grease Fluororubber seal Change in angle adjustable range 0° to 100° Change in angle adjustable range 90° to 190° Change in angle adjustable range 90° to 190° Chart 4. Combination between -XAュ and -XCュ (Made to Order/Details of -XCュ, refer to page 292. ) XA31 to XA59 . Chart 5. Refer to page 292 for combination available between -XCュ and -XCュ. Combination Chart of Simple Specials for Tip End Shape Combination Chart of Made to Order -XA31 to XA59 Shaft type Applicable size Combination Symbol Description Applicable size Combination Symbol Simple Specials Series CRQ2 287 CRB2 -Z CRBU2 CRB1 MSU CRJ CRA1 -Z CRA1 CRQ2 MSQ MSZ CRQ2X MSQX MRQ D-ョ