【DO!BOOK・ページリンク】
4-p0269-0296-crq2-cdrq2_en   21 / 29

BOOKをみる

10秒後にBOOKのページに移動します


Symbol: A33 Symbol: A34 Symbol: A35 Symbol: A31 Symbol: A32 Symbol: A36 Symbol: A37 Symbol: A38 Machine female threads into the long shaft. . The maximum dimension L1 is, as a rule, twice the thread size. (Example) For M3: L1 = 6 . Applicable shaft type: Y Machine female threads into the short shaft. . The maximum dimension L2 is, as a rule, twice the thread size. (Example) For M4: L2 = 8 . Applicable shaft type: Y Machine female threads into the long shaft. . The maximum dimension L1 is, as a rule, twice the thread size. (Example) For M3: L1 = 6 . Applicable shaft types: J, K, T Machine female threads into the short shaft. . The maximum dimension L2 is, as a rule, twice the thread size. (Example) For M4: L2 = 8 . Applicable shaft types: J, Z The long shaft can be further shortened by machining it into a stepped round shaft. (If shortening the shaft is not required, indicate “.” for dimension X.) (If not specifying dimension C1, indicate “.” instead.) . Applicable shaft types: J, K, T . Equal dimensions are indicated by the same marker. The short shaft can be further shortened by machining it into a stepped round shaft. (If shortening the shaft is not required, indicate “.” for dimension Y.) (If not specifying dimension C2, indicate “.” instead.) . Applicable shaft type: K . Equal dimensions are indicated by the same marker. Machine female threads into the short shaft. . The maximum dimension L2 is, as a rule, twice the thread size. (Example) For M5: L2 = 10 . Applicable shaft types: K, T, X Machine female threads into the long shaft. . The maximum dimension L1 is, as a rule, twice the thread size. (Example) For M3: L1 = 6 . Applicable shaft types: X, Z Additional Reminders 1. Enter the dimensions within a range that allows for additional machining. 2. SMC will make appropriate arrangements if no dimensional, tolerance, or finish instructions are given in the diagram. 3. The length of the unthreaded portion is 2 to 3 pitches. 4. Unless specified otherwise, the thread pitch is based on coarse metric threads. M3 x 0.5, M4 x 0.7, M5 x 0.8 M6 x 1 5. Enter the desired figures in the portion of the diagram. 6. XA31 to XA59 are the standard products that have been additionally machined. 7. Chamfer face of the parts machining additionally is C0.5. Size 20 30 40 Q1 M3, M4 M3, M4, M5 M4, M5, M6 Size 20 30 40 Q2 M3, M4 M3, M4,M5 M4, M5,M6 Size 10 15 20 30 40 Q1 M3 M3, M4 M3, M4, M5, M6 M4, M5, M6, M8 M4, M5, M6, M8, M10 Size 10 15 20 30 40 Q2 M3 M3, M4 M3, M4, M5, M6 M4, M5, M6, M8 M4, M5, M6, M8, M10 Size 20 30 40 Q1 M3, M4 M3, M4, M5, M6 M4, M5, M6, M8 Size 20 30 40 Q2 M3, M4 M3, M4, M5, M6 M4, M5, M6, M8 Size 10 15 20 30 40 X 3 to 18 3 to 20 3.5 to 30 4 to 32 4 to 36 D1 o3.5 to o4.9 o3.5 to o5.9 o5 to o9.9 o5 to o11.9 o5 to o14.9 L1 max X . 2 X . 2 X . 2.5 X . 3 X . 3 Size 10 15 20 30 40 Y 1 to 18 1 to 20 1 to 30 1 to 32 1 to 36 D2 o3.5 to o4.9 o3.5 to o5.9 o5 to o9.9 o5 to o11.9 o5 to o14.9 L2 max Y Y Y Y Y Q1 = M L1 + (3 x P) L1 = Q2 = M L2 + (3 x P) L2 = Q1 = M L1 + (3 x P) L1 = Q2 = M Q2 = M K axis T, X shaft L2 + (3 x P) L2 = L2 + (3 x P) L2 = Q1 = M L1 + (3 x P) L1 = Q2 = M L2 + (3 x P) L2 = X = L1 = D1 = o C1 C1 = C Y = L2 = D2 = o C2 C2 = C (mm) (mm) (mm) (mm) (mm) (mm) (mm) (mm) Series CRQ2 (Size: 10, 15, 20, 30, 40) Simple Specials: -XA31 to -XA59: Shaft Pattern Sequencing II Shaft pattern sequencing is dealt with a simple made-to-order system. (Refer to front matter 32.) Please contact SMC for a specification sheet when placing an order. Shaft Pattern Sequencing II 288