【DO!BOOK・ページリンク】
4-p0269-0296-crq2-cdrq2_en   23 / 29

BOOKをみる

10秒後にBOOKのページに移動します


Shaft Pattern Sequencing II Size 10, 15 Size 20, 30, 40 Short shaft side Long shaft side Short shaft side Long shaft side Size 20, 30, 40 Short shaft side Long shaft side Long shaft side Short shaft side Size 20, 30, 40 X 3 to 18 3 to 20 3.5 to 30 4 to 32 4 to 36 Size 10 15 20 30 40 (mm) Size 20 30 40 X 17 to 30 18 to 32 18.5 to 36 Y 17 to 30 18 to 32 18.5 to 36 (mm) Y 17 to 30 18 to 32 18.5 to 36 Size 20 30 40 (mm) X axis Z axis Short shaft side Long shaft side Size 10, 15 Size 20, 30, 40 Short shaft side Long shaft side Short shaft side Long shaft side X 3.5 to 21 4 to 24 4 to 27 Size 20 30 40 (mm) Y 1 to 18 1 to 20 1 to 30 1 to 32 1 to 36 Size 10 15 20 30 40 (mm) Size 10, 15 Size 20, 30, 40 Short shaft side Long shaft side Short shaft side Long shaft side Y 1 to 9 1 to 10 1 to 15 1 to 18 1 to 20 Size 10 15 20 30 40 (mm) Size 20, 30, 40 Short shaft side Long shaft side Size 20 30 40 X 3.5 to 21 4 to 24 4 to 27 Y 1 to 15 1 to 18 1 to 20 (mm) Symbol: A49 Symbol: A50 Symbol: A51 Symbol: A52 Symbol: A54 Shorten the short shaft. . Applicable shaft type: Y Both the long shaft and short shaft are shortened. . Applicable shaft type: Y Shorten the short shaft. . Applicable shaft type: J, Z Symbol: A55 Symbol: A56 Both the long shaft and short shaft are shortened. . Applicable shaft type: Z Shorten the long shaft. . Applicable shaft types: J, K, T Shorten the short shaft. . Applicable shaft type: K Shorten the long shaft. . Applicable shaft types: X, Z Size 10, 15 Size 20, 30, 40 Short shaft side Long shaft side Short shaft side Long shaft side Size 10 15 20 30 40 X 3 to 18 3 to 20 3.5 to 30 4 to 32 4 to 36 Y 1 to 18 1 to 20 1 to 30 1 to 32 1 to 36 (mm) Symbol: A53 Both the long shaft and short shaft are shortened. . Applicable shaft type: K Size 10, 15 Size 20, 30, 40 Short shaft side Long shaft side Short shaft side Long shaft side Size 10 15 20 30 40 X 3 to 18 3 to 20 3.5 to 30 4 to 32 4 to 36 Y 1 to 9 1 to 10 1 to 15 1 to 18 1 to 20 (mm) Symbol: A57 Both the long shaft and short shaft are shortened. . Applicable shaft type: J Y = Y = Y = X = Y = X = Y = X = Y = Y = X = X = X = X = Y = Y = X = X = X = Y = Y = Series CRQ2 290