yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
4-p0269-0296-crq2-cdrq2_en@@@25 / 29

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


C7 C12 C30 C22 C69 -X6 . Combination 3 Types Chart 5 Chart 5 . Combination of Applicable Chart C7 C12 C30 -X6 . Combination 4 Types Chart 5 . Combination of Applicable Chart RQ2B Built-in magnet Nil D None Built-in magnet 10 15 20 30 40 90 180 360 80‹ to 100‹ 170‹ to 190‹ 350‹ to 370‹ C D S P 20 90 M9BW X C7 C12 C30 -X6 Thread type Size 10, 15 20, 30, 40 Port type Nil Nil TF TN TT M5 Rc 1/8 G 1/8 NPT 1/8 NPTF 1/8 Refer to page 272 for gHow to Orderh products with auto switches. How to order model with auto switches 20, 30, 40 10, 15, 20, 30, 40 10, 15, 20, 30, 40 10, 15, 20, 30, 40 10, 15 Symbol Description Reversed shaft Applicable size Combination Chart 5. Combination between -XCð­ and -XCð­ XC7 XC17 XC18 XC21 XC22 XC30 How to Order Combination Chart of Made to Order Shaft type Single shaft Double shaft Single shaft with four chamfers Double shaft key Double shaft with four chamfers Single round shaft Double shaft Double round shaft S W X Y Z T J K Shaft type variation Standard Series CRQ2 Made to Order Specifications 1 Please contact SMC for detailed dimensions, specifications and lead times. Size Pattern Refer to page 272 for the part no. of auto switches. Auto switch Air cushion Size 10, 15 20, 30, 40 Air cushion None Nil Attached . C Rotating angle Symbol for simple specials, Made-to- Order products . When number of combinations is 1 or 2, refer to chart 2, 4 and 5. . Combination of XA is possible for up to 2 types. . Combination of -X6 (shaft, parallel key stainless spec.) is available for all the types. Combination is available only when all the conditions are fulfilled among the combination chart above. Combination is available only when all the conditions are fulfilled among the combination chart above. . Combination of Made-to-Order is available up to 4 types. XC7 XC8 XC11 XC12 XC15 XC16 XC17 XC18 XC19 XC20 XC21 XC22 XC30 XC69 to to Change of rotating range Change of rotating range Without inner rubber bumper Fluorine grease Fluororubber seal Change in angle adjustable range 0‹ to 100‹ Change in angle adjustable range 90‹ to 190‹ Change in angle adjustable range 90‹ to 190‹ to to 292