yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
4-p0269-0296-crq2-cdrq2_en@@@29 / 29

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


.Refer to page 273 for other specifications. Specifications Fluid Applicable size Max. operating pressure Min. operating pressure Port size Rotation Applicable shaft type Auto switch Air (Non-lube) 10, 15 0.7 MPa 0.15 MPa M5 x 0.8 80‹ to 100‹, 170‹ to 190‹, 350‹ to 370‹ S, W, X, Y, Z, T, J, K Mountable Refer to page 276 for other specifications. C RQ2B CDRQ2B C RQ2B CDRQ2B Refer to gHow to Orderh on page 282. XC30 Fluorine grease is used as lubricant oil in seal part of packing and inner wall of cylinder. (Not for low-speed specification.) 4 Without Inner Rubber Bumper -XC22 5 Fluorine Grease -XC30 C RQ2B CDRQ2B Refer to gHow to Orderh on page 282. Fluororubber seal XC69 Seal material is changed to fluororubber. 6 Fluororubber Seal -XC69 -X6 7 Shaft, Parallel Key Made of Stainless Steel Spec. C RQ2B S-X6 CDRQ2B Stainless steel is used as a substitute material for standard parts when used under conditions with a possibility of oxidization or decay. Fluid Applicable shaft type Applicable size Max. operating pressure Min. operating pressure Cushion Rotation range Stainless steel part Port size Auto switch Air (Non-lube) S, W, X, Y, Z, T, J, K 20, 30, 40 1.0 MPa 0.1 MPa Not attached, Air cushion 80‹ to 100‹, 170‹ to 190‹, 350‹ to 370‹ Shaft, Parallel key Rc 1/8, G 1/8, NPT 1/8, NPTF 1/8 Mountable Fluorine grease Refer to gHow to Orderh on page 282. XC22 Without inner rubber bumper Shaft type Size Rotation Shaft, parallel key made of stainless steel Refer to gHow to Orderh on page 272 for further information. Symbol Symbol Symbol Symbol Series CRQ2 Made to Order Specifications 3 Please contact SMC for detailed dimensions, specifications and lead times. 296