yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
4-p0269-0296-crq2-cdrq2_en@@@4 / 29

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Built-in cushion 10, 15 : Rubber bumper 20, 30, 40 : Air cushion Series CRQ2 Compact Rotary Actuator Rack & Pinion Style/Size: 10, 15, 20, 30, 40 360‹ 360‹ type Rotary actuator body serves as a flange. Piping can be installed from one end. 2 auto switches are mountable on the same side. (Mountable on the both sides.) Equipped with an angle adjusting mechanism (}5‹) Mounting smaller auto switches prevents the auto switch from protruding from the body edge and realizes space-savings. Double piston style Compact, with no backlash Both single shaft and double shaft are available in all sizes. Centering is easy when mounting the main body. 360‹ type application example Complete external inspection of a work piece 10 15 20 30 40 CRQ2 Rubber Air Rotating Cushion angle . 80‹ to 100‹ . 170‹ to 190‹ . 350‹ to 370‹ Shaft Series Size type . Single . Double Pin hole for positioning the main body 271 CRB2 -Z CRBU2 CRB1 MSU CRJ CRA1 -Z CRA1 CRQ2 MSQ MSZ CRQ2X MSQX MRQ D-ð®