【DO!BOOK・ページリンク】
4-p0269-0296-crq2-cdrq2_en   5 / 29

BOOKをみる

10秒後にBOOKのページに移動します


How to Order CRQ2B S 20 90 CDRQ2B S 20 90 M9BW Built-in magnet Size 10 15 20 30 40 Port type Nil Nil TF TN TT Size Port type 10, 15 20, 30, 40 Rotating angle Suffix symbol 10 15 20 30 40 Symbol Size Without cushion Rubber bumper Air cushion Cushion Nil C Without auto switch With auto switch Nil S n 2 pcs. 1 pc. n pcs. Number of auto switches Auto switch Nil Without auto switch (Built-in magnet) . For the applicable auto switch model, refer to the table below. . Lead wire length symbols: . Auto switches marked with “ア” are made to order specification. . Auto switches are shipped together, (but not assembled). Shaft type S W Single shaft Double shaft . Refer to pages 280 and 281 for the shaft type variations. Made to Order Refer to page 273 for details. Pattern Nil P Standard Combination of simple specials and Made to Order . Refer to pages 282 to 296 for details. A96V A93V.2 A90V A96 A93 A90 M9NV M9PV M9BV M9NWV M9PWV M9BWV M9NAV.1 M9PAV.1 M9BAV.1 M9N M9P M9B M9NW M9PW M9BW M9NA.1 M9PA.1 M9BA.1 3-wire (NPN equiv.) . 24 V Grommet 24 V 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire Yes No Yes Electrical entry Load voltage Pre-wired connector Applicable load DC AC Auto switch model .Lead wire length (m) Perpendicular In-line 0.5 (Nil) 5 (Z) Grommet . 100 V 100 V or less . . . . . . 1 (M) . . IC circuit . IC circuit . Relay, PLC Relay, PLC 5 V 12 V 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V 12 V 3 (L) IC circuit . IC circuit . IC circuit . Refer to pages 843 and 844 for the details of solid state auto switch with pre-wired connector. 80° to 100° 170° to 190° 350° to 370° 90 180 360 M5 Rc 1/8 G 1/8 NPT 1/8 NPTF 1/8 Applicable Auto Switches/Refer to pages 807 to 856 for further information on auto switches. Type Indicator light Special function Wiring (Output) Reed auto switch Solid state auto switch Diagnostic indication (2-color) Water resistant (2-color) 0.5 m ・・・・・・ Nil (Example) M9NW 1 m ・・・・・・ M (Example) M9NWM 3 m ・・・・・・ L (Example) M9NWL 5 m ・・・・・・ Z (Example) M9NWZ Compact Rotary Actuator Rack & Pinion Style Series CRQ2 .1 Although it is possible to mount water resistant type auto switches, note that the rotary actuator itself is not of water resistant construction. .2 1 m type lead wire is only applicable to D-A93. A 272