【DO!BOOK・ページリンク】
4-p0269-0296-crq2-cdrq2_en   7 / 29

BOOKをみる

10秒後にBOOKのページに移動します


. Individual part cannot be shipped. Basic style Size 10/15 Basic style Size 20/30/40 Body Cover Plate End cover Piston Shaft Seal retainer Bearing retainer Wearing Hexagon socket head cap screw Hexagon nut Small hexagon nut Cross recessed No. 0 screw Cross recessed No. 0 screw Cross recessed screw Aluminum alloy Aluminum alloy Aluminum alloy Aluminum alloy Stainless steel Stainless steel Chrome molybdenum steel Aluminum alloy Aluminum alloy Resin Stainless steel Steel wire Steel wire Steel wire No. Description Material Note 1 2 3 4 5 6 7 8 9 10 11 12 13 Anodized Chromated, painted Chromated Chromated, painted Size: 10, 15 Size: 20, 30, 40 Chromated Chromated Size: 10, 15 Size: 20, 30, 40 Size: 10, 15 Size: 20, 30, 40 Component Parts Hexagon socket head set screw Bearing Parallel key Steel ball Type CS retaining ring Seal Gasket Piston seal Cushion seal Seal washer Magnet Cushion valve assembly Cushion pad Chrome molybdenum steel Bearing steel Carbon steel Stainless steel Stainless steel NBR NBR NBR Rubber material NBR . Rubber material 14 15 16 17 18 19 20 21 22 23 24 25 26 Size: 20, 30, 40 only Size: 20, 30, 40 only Size: 20, 30, 40 only with cushion With auto switch only Size: 20, 30, 40 with cushion only Size: 10,15 Component Parts Description Seal kit Part no. 10 15 20 30 40 P473010-1 P473020-1 P473030-1 P473040-1 P473050-1 Applicable parts No. Description Note 19 20 21 23 Qty. 1 2 1 4 4 2 Seal Gasket for cover Gasket for endcover Gasket Piston seal Seal washer Size: 10, 15 Size: 20, 30, 40 Replacement Parts . A set includes all parts above. A grease pack (10 g) is included. When you need a grease pack only, order with the following part number. Grease pack part no: GR-S-010 (10g) Construction No. Description Material Note !4!1 !8 !9 !2 !3 !0 !3 !0 @3 @6 @0 u t o @1 @0 e !1 @3 !4 !7 @0 t o @1 u !8 e @0 !9 !2 r q y !5 i w r q y !6 !5 i w Series CRQ2 274