【DO!BOOK・ページリンク】
4-p1175-1267-zp2_en   101 / 106

BOOKをみる

10秒後にBOOKのページに移動します


Width across flat 17 Width across flat 30 Width across flat 17 4 x M5 x 0.8 Rc1/8 A 24 M22 x 1.5 20 29.5 55.5 o40 o4 30° 8.5 o70 50 (B) 10.1 8 8 Width across flat 30 Width across flat 17 Width across flat 17 4 x M4 x 0.7 Rc1/8 A 24 M22 x 1.5 19 28.5 54.5 30° o4 o34 o50 8 50 (B) 9.1 8 8 Width across flat 27 Width across flat 14 Width across flat 13 Rc1/8 3 x M3 x 0.5 M18 x 1.5 A 20.5 14.5 21.5 42.5 30° o30 o18 o2 7 35 (B) 7.3 9 9 Bushing Bushing Bushing ZP40Hュ ZP50Hュ ZP40HBュ ZP50HBュ ZP2-40Hュ ZP2-50Hュ Applicable pad part no. ZP63Hュ ZP80Hュ ZP63HBュ ZP80HBュ ZP2-63Hュ ZP2-80Hュ Applicable pad part no. ZP100Hュ ZP125Hュ ZP100HBュ ZP125HBュ ZP2-100Hュ ZP2-125Hュ Applicable pad part no. Buffer body (Material: Brass) Buffer body (Material: Steel) Buffer assembly part no. ZP2B-TF3JB25 ZP2B-TF3JB50 ZP2B-TF3JB75 ZP2B-TF3JB100 ZP2B-TF3JF25 ZP2B-TF3JF50 ZP2B-TF3JF75 ZP2B-TF3JF100 Buffer body (Material: Brass) Buffer body (Material: Steel) Buffer assembly part no. ZP2B-TF2JB25 ZP2B-TF2JB50 ZP2B-TF2JB75 ZP2B-TF2JB100 ZP2B-TF2JF25 ZP2B-TF2JF50 ZP2B-TF2JF75 ZP2B-TF2JF100 Buffer body (Material: Brass) Buffer body (Material: Steel) Buffer assembly part no. ZP2B-TF1JB25 ZP2B-TF1JB50 ZP2B-TF1JB75 ZP2B-TF1JF25 ZP2B-TF1JF50 ZP2B-TF1JF75 Dimensions Model 44 80 120 155 ZP2B-TF3(JB/JF)25 ZP2B-TF3(JB/JF)50 ZP2B-TF3(JB/JF)75 ZP2B-TF3(JB/JF)100 A 173.5 209.5 249.5 284.5 B Dimensions Model 44 80 120 155 ZP2B-TF2(JB/JF)25 ZP2B-TF2(JB/JF)50 ZP2B-TF2(JB/JF)75 ZP2B-TF2(JB/JF)100 A 172.5 208.5 248.5 283.5 B Dimensions Model 40 75 111 ZP2B-TF1(JB/JF)25 ZP2B-TF1(JB/JF)50 ZP2B-TF1(JB/JF)75 A 138 173 209 B Heavy-duty Ball Joint Buffer Assembly Part No. (Type T) . With three M3 bolts . With four M4 bolts . With four M5 bolts Series ZP2 Buffer Assembly Part No. . Refer to page 897 for nut tightening torque. 1262