【DO!BOOK・ページリンク】
4-p1175-1267-zp2_en   102 / 106

BOOKをみる

10秒後にBOOKのページに移動します


Width across flat 17 Width across flat 30 Width across flat 22 Rc1/8 4 x M5 x 0.8 20 29.5 o70 30° 21 46 68.5 A M22 x 1.5 8 8 o4 o40 50 (B) 8.5 10.1 Width across flat 27 Width across flat 14 Width across flat 13 M5 x 0.8 3 x M3 x 0.5 32 9 9 M18 x 1.5 16 14.5 21.5 50.5 7 A 35 (B) 7.3 Width across flat 22 Width across flat 30 Width across flat 17 Rc1/8 4 x M4 x 0.7 45 67.5 A M22 x 1.5 19 28.5 21 o50 o34 o4 30° 8 50 (B) 9.1 8 8 o30 o18 30° o2 Bushing Bushing Bushing ZP40Hュ ZP50Hュ ZP40HBュ ZP50HBュ ZP2-40Hュ ZP2-50Hュ Applicable pad part no. Buffer body (Material: Brass) Buffer body (Material: Steel) Buffer assembly part no. ZP2B-XF3JB25 ZP2B-XF3JB50 ZP2B-XF3JB75 ZP2B-XF3JB100 ZP2B-XF3JF25 ZP2B-XF3JF50 ZP2B-XF3JF75 ZP2B-XF3JF100 Buffer body (Material: Brass) Buffer body (Material: Steel) Buffer assembly part no. ZP2B-XF2JB25 ZP2B-XF2JB50 ZP2B-XF2JB75 ZP2B-XF2JB100 ZP2B-XF2JF25 ZP2B-XF2JF50 ZP2B-XF2JF75 ZP2B-XF2JF100 Heavy-duty Ball Joint Buffer Assembly Part No. (Type X) Dimensions Model 44 80 120 155 ZP2B-XF3(JB/JF)25 ZP2B-XF3(JB/JF)50 ZP2B-XF3(JB/JF)75 ZP2B-XF3(JB/JF)100 A 183.5 219.5 259.5 294.5 B Dimensions Model 44 80 120 155 ZP2B-XF2(JB/JF)25 ZP2B-XF2(JB/JF)50 ZP2B-XF2(JB/JF)75 ZP2B-XF2(JB/JF)100 A 182.5 218.5 258.5 293.5 B Buffer body (Material: Brass) Buffer body (Material: Steel) Buffer assembly part no. ZP2B-XF1JB25 ZP2B-XF1JB50 ZP2B-XF1JB75 ZP2B-XF1JF25 ZP2B-XF1JF50 ZP2B-XF1JF75 Dimensions Model 40 75 111 ZP2B-XF1(JB/JF)25 ZP2B-XF1(JB/JF)50 ZP2B-XF1(JB/JF)75 A 141.5 176.5 212.5 B ZP63Hュ ZP80Hュ ZP63HBュ ZP80HBュ ZP2-63Hュ ZP2-80Hュ Applicable pad part no. ZP100Hュ ZP125Hュ ZP100HBュ ZP125HBュ ZP2-100Hュ ZP2-125Hュ Applicable pad part no. . With three M3 bolts . With four M4 bolts . With four M5 bolts Buffer Assembly Part No. Series ZP2 . Refer to page 897 for nut tightening torque. 1263 ZP3 ZP ZPT ZPR ZP2V XT661 ZP2