【DO!BOOK・ページリンク】
4-p1175-1267-zp2_en   11 / 106

BOOKをみる

10秒後にBOOKのページに移動します


3.5 o4 o1.6 o2 o4 o2 o2 o0.8 o1.1 8 3.5 8 3 o1.1 o2.2 R R 8 3 3.5 (14.5) Width across flat 7 M5 x 0.8 o0.8 o1.1 o1.6 o2 8 3 3.5 (14.5) Width across flat 7 M5 x 0.8 How to Order Pad unit Nozzle Pad o0.8, o1.1 ZP2-08ANュ ZP2-11ANュ ZP2 08 AN N Pad diameter 08 11 Pad diameter o0.8 o1.1 Symbol Pad type AN Type Nozzle Symbol If an adapter will be made by the customer, design the adapter with the dimensions shown below. Adapter Mounting Dimensions With adapter ZP2-T08ANュ-A5 ZP2-T11ANュ-A5 ZP2 08 AN A5 Pad diameter 08 11 Pad diameter o0.8 o1.1 Symbol Mounting A5 Thread size M5 x 0.8 Symbol N Replacement Part No. Pad unit part no. ZP2-08ANュ ZP2-11ANュ Adapter part no. ZP2A-Z21P ZP2-T08ANュ-A5 ZP2-T11ANュ-A5 Model T 孝or adsorption of small components (such as IC chips) Note) R part has to be smooth with no corners. . Refer to page 1247 for adapter applicable to the ZP2 series. Note) ュ in the table indicates the pad material. AN: Nozzle Symbol/Type Pad diameter Pad material NSUF GN GS Material NBR Silicone rubber Urethane rubber FKM Conductive NBR Conductive silicone rubber Symbol Dimensions: Pad Unit How to Order Vacuum entry direction T Direction Vertical Symbol Pad type AN Type Nozzle Symbol Pad material NSUF GN GS Material NBR Silicone rubber Urethane rubber FKM Conductive NBR Conductive silicone rubber Symbol Dimensions: With Adapter 1184