【DO!BOOK・ページリンク】
4-p1175-1267-zp2_en   14 / 106

BOOKをみる

10秒後にBOOKのページに移動します


How to Order With adapter ZP2-TB10MTュ-H5 ZP2-TB15MTュ-H5 ZP2 B10 MT H5 Pad diameter B10 B15 B20 B25 B30 択択択択 o10 o15 o20 o25 o30 N Pad type MT Type Thin flat (With groove) Symbol Replacement Part No. Pad unit part no. ZP2-B10MTュ ZP2-B15MTュ ZP2-B20MTュ ZP2-B25MTュ ZP2-B30MTュ ZP2-B10MTュ ZP2-B15MTュ Adapter part no. ZP2A-M02 ZP2A-M03 ZP2A-M04 ZP2-TB10MTュ-H5 ZP2-TB15MTュ-H5 ZP2-TB20MTュ-H5 ZP2-TB25MTュ-H5 ZP2-TB30MTュ-H5 ZP2-TB10MTュ-B5 ZP2-TB15MTュ-B5 Model T Mounting H5 (M5 x 0.8 Male thread) B5 (M5 x 0.8 Female thread) B10 択 Pad diameter Thread size (Symbol) (Symbol) B15 択 B20 . B25 . B30 . ZP2-TB20MTュ-H5 ZP2-TB30MTュ-H5 ZP2-TB25MTュ-H5 ZP2-TB10MTュ-B5 ZP2-TB15MTュ-B5 Note) ュ in the table indicates the pad material. . Blast type: Work pieces can be removed easily. Note) Use a commercially available sealant for mounting. Width across flat 1.5 Width across flat 1.5 Width across flat 2.5 Width across flat 2.5 5.5 1 4 (10.5) o11 o10 o1.5 M5 x 0.8 o8 (0.3) M5 x 0.8 o8 5.5 1 4 (10.5) o16 o15 o1.5 (0.3) 5.5 1 4 (10.5) o21 o20 o1.5 (0.3) M5 x 0.8 o14 o26 o25 o1.5 M5 x 0.8 5.5 1 4 (10.5) o14 (0.3) M5 x 0.8 o14 o31 o30 o1.5 5.5 1 4 (10.5) (0.3) Width across flat 8 o11 o10 o1.5 (0.3) 5.5 8 M5 x 0.8 5.5 (13.5) Width across flat 8 5.5 o16 o15 o1.5 (0.3) 8 M5 x 0.8 5.5 (13.5) Vacuum inlet direction T Direction Vertical Symbol Symbol Pad diameter Blast type Pad material NSF GN GS Material NBR Silicone rubber FKM Conductive NBR Conductive silicone rubber Symbol Dimensions: With Adapter Width across flat 2.5 Flat Pad Series ZP2 1187 ZP3 ZP ZPT ZPR ZP2V XT661 ZP2 A