【DO!BOOK・ページリンク】
4-p1175-1267-zp2_en   15 / 106

BOOKをみる

10秒後にBOOKのページに移動します


15.5 6.5 o7 o11 o12 o10 o6.8 o2.5 24 15 o13 o15 o14 o3 15.5 6.5 o7 o16 o17 o15 o11.8 o2.5 24 15 o13 o18 o17.5 o16 o7.2 o4 42.5 32.5 o15 o26 o25 o10.2 o4 38 49 o15 o33 o30 o13.8 o4 o27 15.5 o7 o2.8 o6 o7 o8 6.5 18 7.7 o13 o3 o9 o10 If an adapter will be made by the customer, design the adapter with the dimensions shown below. Adapter Mounting Dimensions Applicable pad 09J/14J/16J Applicable pad 06J/B10J/B15J Applicable pad B25J/B30J Note) R part has to be smooth with no corners. . Refer to page 1249 for adapter applicable to the ZP series. Lock ring Lock ring Lock ring Lock ring Lock ring o32 How to Order Pad unit Bellows Pad o6, o9, o10, o14, o15, o16, o25, o30 Pad type J Type Bellows (Multistage type) Symbol With/Without lock ring X19 With lock ring Without lock ring Note) Nill ZP2-06Jュ ZP2 06 J N X19 Pad diameter 06 09 B10 14 B15 16 B25 B30 Pad diameter Blast type . ...択 o6 o9 o10 o14 o15 o16 o25 o30 Symbol ZP2-B10Jュ ZP2-14Jュ ZP2-B15Jュ ZP2-16Jュ ZP2-B25Jュ ZP2-B30Jュ 孝or use where there is no space for the buffer (spring type) 晃orkpieces with inclined adsorption surface 喉pplicable for the ZP series adapter ZP2-09Jュ . Blast type: Workpieces can be removed easily. Note) o6, o10, o15 are not available. J: Bellows (Multistage type) Symbol/Type Pad diameter Pad material NSUF GN GS Material NBR Silicone rubber Urethane rubber FKM Conductive NBR Conductive silicone rubber Symbol Dimensions: Pad Unit R R 13 8 2 o8 o6 o5 o3.5 45° R R R R o9.8 R R30° 30° o6.6 o5 o4.5 45° 12 1 7 8 R R o8.8 R R o2.5 o4.9 7 6 2 0.5 o4.9 o3.8 R R o2.5 R 25° 25° A 1188