【DO!BOOK・ページリンク】
4-p1175-1267-zp2_en   17 / 106

BOOKをみる

10秒後にBOOKのページに移動します


Width across flat 1.5 4 o1.5 o4.7 o8 o9 M5 x 0.8 o8 (14) 1.5 9 3.5 Width across flat 3 9.5 o2.5 o10 o11 3 3.5 (13) M5 x 0.8 o11 Width across flat 3 o2.5 o14.4 o15 o16 11 4.5 M5 x 0.8 o11 3.5 (14.5) Width across flat 3 o2.5 o20 o18 o21 13 5.5 (19) 6 M5 x 0.8 o15 Width across flat 8 9 4 o2 o3.3 o6 o7 8 (17) M5 x 0.8 5.5 Width across flat 8 9 4 o2 o4.7 o9.6 o8 o9 (17) 8 5.5 M5 x 0.8 Width across flat 5 6 2.5 M3 x 0.5 (11) 2.5 2.5 o1.2 o4.1 o4.6 o4.8 Width across flat 1.5 9 4 o3.3 o1.5 o6 o7 M5 x 0.8 o8 1.5 3.5 (14) o8.4 o9.6 o10.8 o8.4 ZP2-TB04MBュュ-A3 ZP2-TB06MBュ-H5 ZP2-TB08MBュ-H5 ZP2-TB10MBュ-H5 ZP2-TB15MBュ-H5 ZP2-TB20MBュ-H5 ZP2-TB06MBュ-B5 ZP2-TB08MBュ-B5 B04 MB A3 Mounting With adapter ZP2 N Replacement Part No. Pad unit part no. ZP2-B04MBュ ZP2-B06MBュ ZP2-B08MBュ ZP2-B10MBュ ZP2-B15MBュ ZP2-B20MBュ ZP2-B06MBュ ZP2-B08MBュ Adapter part no. ZP2A-M01P ZP2A-M02P ZP2A-M05 ZP2A-M06 ZP2A-M04 ZP2-TB04MBュ-A3 ZP2-TB06MBュ-H5 ZP2-TB08MBュ-H5 ZP2-TB10MBュ-H5 ZP2-TB15MBュ-H5 ZP2-TB20MBュ-H5 ZP2-TB06MBュ-B5 ZP2-TB08MBュ-B5 Model Pad type Pad diameter B04 B06 B08 B10 B15 B20 Pad diameter Blast type 択択択択択 o4 o6 o8 o10 o15 o20 Symbol T A3 (M3 x 0.5 Male thread) H5 (M5 x 0.8 Male thread) B5 (M5 x 0.8 Female thread) B04 . . Pad diameter Thread size (Symbol) (Symbol) B06 .択 B08 .択 B10 .. B15 .. B20 .. Note) ュ in the table indicates the pad material. . Blast type: Work pieces can be removed easily. Vacuum inlet direction T Direction Vertical Symbol How to Order MB Type Bellows Symbol Dimensions: With Adapter Series ZP2 Pad material NSUF GN GS Material NBR Silicone rubber Urethane rubber FKM Conductive NBR Conductive silicone rubber Symbol 1190