【DO!BOOK・ページリンク】
4-p1175-1267-zp2_en   27 / 106

BOOKをみる

10秒後にBOOKのページに移動します


Width across flat 8 M5 x 0.8 M5 x 0.8 Width across flat 14 8 Y 6 30 31 a A C M10 x 1 5 D E 13 3 3 (F) Width across flat 8 M5 x 0.8 Width across flat 14 M5 x 0.8 8 Y 6 b B a A C D E 13 3 3 5 M10 x 1 (F) Width across flat 8 M5 x 0.8 M5 x 0.8 Width across flat 14 8 Y a 6 A 20 21 C 5 M10 x 1 D E 13 3 3 (F) ZP2 T 3507W N K 10 B5 Pad size 6020 8020 4030 5030 6030 8030 Size 6 x 20 8 x 20 4 x 30 5 x 30 6 x 30 8 x 30 Symbol 3507 4010 5010 6010 4020 5020 Size 3.5 x 7 4 x 10 5 x 10 6 x 10 4 x 20 5 x 20 Symbol Pad material (ュ) NSUF GN GS Material NBR Silicone rubber Urethane rubber FKM Conductive NBR Conductive silicone rubber Symbol Pad type Symbol W Type Oval Buffer specification Symbol Specification K Non-rotating Buffer stroke ( ) Symbol Stroke 10 20 30 40 50 10 mm 20 mm 30 mm 40 mm 50 mm Vacuum inlet () Symbol Applicable tube O.D. B5 04 06 M5 x 0.8 o4 One-touch fitting o6 One-touch fitting With buffer Dimensions: With Buffer Dimensions a 3.5 4 5 6 A 4.5 5 6 7 b 7 10 B 8 11 C 2 x 1.5 2.5 Y 0.5 ZP2-T3507WュK -B5 ZP2-T4010WュK -B5 ZP2-T5010WュK -B5 ZP2-T6010WュK -B5 Model Dimensions a4 5 6 8 A5 6 7 9 C 2 x 1.8 2 x 2 2.5 3 Y 0.5 0.8 ZP2-T4020WュK -B5 ZP2-T5020WュK -B5 ZP2-T6020WュK -B5 ZP2-T8020WュK -B5 Model Dimensions a4 5 6 8 A5 6 7 9 C 2 x 1.8 2 x 2.5 Y 0.5 0.8 ZP2-T4030WュK -B5 ZP2-T5030WュK -B5 ZP2-T6030WュK -B5 ZP2-T8030WュK -B5 Model Dimensions common for all three drawings Dimensions (per buffer stroke) D 11.5 21.5 31.5 41.5 51.5 E 23 51 77 F 61.5 99.5 109.5 145.5 155.5 10 20 30 40 50 Stroke ( ) Buffer stroke Symbol Stroke 10 20 30 40 50 10 mm 20 mm 30 mm 40 mm 50 mm Vacuum inlet Symbol Applicable tube O.D. B5 04 06 M5 x 0.8 o6 onetouch fitting o4 onetouch fitting Replacement Part No. Pad unit part no. ZP2-3507Wュ ZP2-4010Wュ ZP2-5010Wュ ZP2-6010Wュ ZP2-4020Wュ ZP2-5020Wュ ZP2-6020Wュ ZP2-8020Wュ ZP2-4030Wュ ZP2-5030Wュ ZP2-6030Wュ ZP2-8030Wュ Adapter part no. ZP2A-001 ZP2A-002 Buffer assembly part no. ZPB2K - ZP2A-003 ZP2-T3507WュK - ZP2-T4010WュK - ZP2-T5010WュK - ZP2-T6010WュK - ZP2-T4020WュK - ZP2-T5020WュK - ZP2-T6020WュK - ZP2-T8020WュK - ZP2-T4030WュK - ZP2-T5030WュK - ZP2-T6030WュK - ZP2-T8030WュK - Model Note 1) ュ in the table indicates the pad material. Note 2) in the table indicates the buffer stroke. Note 3) in the table indicates the vacuum inlet. Buffer Specifications At 0 stroke At full stroke Stroke (mm) Nut tightening torque 10, 20, 30, 40, 50 1.0 N 3.0 N 2.5 to 3.5 N・m Spring reactive force How to Order Vacuum inlet direction T Direction Vertical Symbol ZP2-T WュK -B5 ZP2-T 30WュK -B5 ZP2-T 20WュK -B5 Series ZP2 1194