【DO!BOOK・ページリンク】
4-p1175-1267-zp2_en   31 / 106

BOOKをみる

10秒後にBOOKのページに移動します


P M5 x 0.8 Width across flat 6 Width across flat 14 Width across flat 10 oS Q Y 8 31 14.9 6 R D E 11 3 3 M10 x 1 (F) P M5 x 0.8 Width across flat 6 Width across flat 14 Width across flat 10 oS Q 8 Y 6 14.9 31 R D 3 3 M10 x 1 E 11 b B C a A (F) P M5 x 0.8 Width across flat 10 Width across flat 14 Width across flat 6 oS R Q Y 6 8 31 14.9 D 3 3 M10 x 1 E 11 a A 20 21 C (F) 30 31 a A C How to Order ZP2 R 3507W N K 10 04 Pad size Pad material (ュ) NSUF GN GS Material NBR Silicone rubber Urethane rubber FKM Conductive NBR Conductive silicone rubber Symbol Pad type Buffer specification Buffer stroke ( ) 10 20 30 40 50 10 mm 20 mm 30 mm 40 mm 50 mm Symbol Stroke Vacuum inlet () 04 06 o4 o6 Symbol Applicable tube O.D. With buffer 04 06 Dimensions common for all three drawings D 31 41 51 E 51 77 F 132 168 178 30 40 50 Stroke ( ) Dimensions (per stroke) D 11 21 E 23 51 F 84 122 10 20 Stroke ( ) Dimensions (per applicable tube) P4 6 Q 20.6 21.6 R 15.6 16.6 S 10.4 12.8 o4 o6 Applicable tube O.D. () 6020 8020 4030 5030 6030 8030 Size 6 x 20 8 x 20 4 x 30 5 x 30 6 x 30 8 x 30 Symbol 3507 4010 5010 6010 4020 5020 Size 3.5 x 7 4 x 10 5 x 10 6 x 10 4 x 20 5 x 20 Symbol Replacement Part No. Pad unit part no. ZP2-3507Wュ ZP2-4010Wュ ZP2-5010Wュ ZP2-6010Wュ ZP2-4020Wュ ZP2-5020Wュ ZP2-6020Wュ ZP2-8020Wュ ZP2-4030Wュ ZP2-5030Wュ ZP2-6030Wュ ZP2-8030Wュ Adapter part no. ZP2A-001 ZP2A-002 Type R adapter part no. ZPRS--B5 ZP2A-003 ZP2-R3507WュK - ZP2-R4010WュK - ZP2-R5010WュK - ZP2-R6010WュK - ZP2-R4020WュK - ZP2-R5020WュK - ZP2-R6020WュK - ZP2-R8020WュK - ZP2-R4030WュK - ZP2-R5030WュK - ZP2-R6030WュK - ZP2-R8030WュK - Model Buffer assembly part no. ZPB2K Buffer stroke 10 20 30 40 50 10 mm 20 mm 30 mm 40 mm 50 mm Symbol Stroke Vacuum inlet 04 06 o4 o6 Symbol Applicable tube O.D. Dimensions a 3.5 4 5 6 A 4.5 5 6 7 b 7 10 B 8 11 C 2 x 1.5 2.5 Y 0.5 ZP2-R3507WュK - ZP2-R4010WュK - ZP2-R5010WュK - ZP2-R6010WュK - Model Dimensions a4 5 6 8 A5 6 7 9 C 2 x 1.8 2 x 2 2.5 3 Y 0.5 0.8 ZP2-R4020WュK - ZP2-R5020WュK - ZP2-R6020WュK - ZP2-R8020WュK - Model Dimensions a4 5 6 8 A5 6 7 9 C 2 x 1.8 2 x 2.5 Y 0.5 0.8 ZP2-R4030WュK - ZP2-R5030WュK - ZP2-R6030WュK - ZP2-R8030WュK - Model Buffer Specifications (Non-rotating) At 0 stroke At full stroke Stroke (mm) Nut tightening torque 10, 20, 30, 40, 50 1.0 N 3.0 N 2.5 to 3.5 N・m Vacuum inlet direction R Direction Lateral Symbol Symbol W Type Oval Symbol Specification K Non-rotating Spring reactive force Dimensions: With Buffer ZP2-R WュK - 04 ZP2-R 20WュK -06 04 ZP2-R 30WュK -06 Series ZP2 Note 1) ュ in the table indicates the pad material. Note 2) in the table indicates the buffer stroke. Note 3) in the table indicates the vacuum inlet. 1198