【DO!BOOK・ページリンク】
4-p1175-1267-zp2_en   32 / 106

BOOKをみる

10秒後にBOOKのページに移動します


17 18 18 4 x 3.4 Width across flat 7 Width across flat 8 12 2.7 7 0 .0.009 Y 7.5 9 12 18 11 M5 x 0.8 o10 oC oA oB 5 (69.5) Gasket M5 x 0.8 Pad with Ball Spline Buffer o2, o4, o6, o8 How to Order ZP2 02 U N S 6 Pad material NSUF GN GS Material NBR Silicone rubber Urethane rubber FKM Conductive NBR Conductive silicone rubber Symbol Pad type Symbol U Type Flat Buffer specification S Ball spline Symbol Specification Buffer stroke 6 6 mm Symbol Stroke Pad diameter 02 04 06 08 Pad diameter o2 o4 o6 o8 Symbol T Vacuum inlet direction T Direction Vertical Symbol At 0 stroke At full stroke Ball spline 6 mm 0.8 N 1.1 N Stroke Specifications Replacement Part No. Pad unit part no. ZP02Uュ ZP04Uュ ZP06Uュ ZP08Uュ Adapter part no. ZPT1-B5 Buffer assembly part no. ZP2B-T3S6 ZP2-T02UュS6 ZP2-T04UュS6 ZP2-T06UュS6 ZP2-T08UュS6 Model Dimensions Buffer Specifications 坑all spline guide is used to the buffer. Dimensions A 2 4 6 8 B 2.6 4.8 7 9 C 1.2 1.6 2.5 Y 0.5 0.8 1 ZP2-T02UュS6 ZP2-T04UュS6 ZP2-T06UュS6 ZP2-T08UュS6 Model Note) ュ in the table indicates the pad material. ZP2-TュUュS6 U: Flat Symbol/Type Pad diameter Spring reactive force 1199 ZP3 ZP ZPT ZPR ZP2V XT661 ZP2