【DO!BOOK・ページリンク】
4-p1175-1267-zp2_en   34 / 106

BOOKをみる

10秒後にBOOKのページに移動します


Adsorption mark characteristics [: Little or no influence ア: Can be used depending on the conditions. : Not suitable] . . 5 to 40 5 to 40 0.6 5 to 60 0.2 5 to 100 0.2 . Made to Order . Always clean the product before operation and when carrying out regular maintenance. 1) Hold the part other than the adsorption surface. . Non particle-generating vinyl gloves are recommended. 2) Soak a non particle-generating cloth in 2-propanol (isopropyl alcohol) (purity > 99.5%). . This solution is a recommendation. If not available, use a solution with high purity which does not affect the material properties. 3) Wipe the adsorption surface (pad/resin attachment) and the part that comes into contact with the workpiece. 4) Dry them with clean air blow. (Or, wipe again with a dry non particle-generating cloth.) Cleaning method [Mark-free NBR pad/Stuck fluororesin pad/Resin attachment] Series ZP2 Material of the adsorption part (Part in contact with the workpiece) Pad type Operating temperature Visual checking range (°C) Adsorption mark .1 Vapor method .3 Condition .2 (Initial value) Static friction ratio .5 Standard Mark-free Pad Series Series ZP (Standard material) Stuck fluororesin pad Resin attachment Cyclone pad Mark-free NBR pad NBR FKM Conductive NBR/Silicone rubber Silicone rubber Urethane rubber Mark-free NBR (Specially treated .4) NBR + Stuck fluororesin FKM + Stuck fluororesin PEEK Conductive PEEK (Volume resistivity: 1 x 106 Ωcm) . Standard: .5 to 60 (No freezing) . The above table is for reference when selecting the pad. Values and evaluation are reference data only. Preparatory testing under actual operating conditions is recommended. .1 Adsorption mark Indicates the transfer of rubber constituents from the pad. .2 Condition Visual evaluation of the adsorption mark .3 Vapor method Method of applying vapor to the workpiece to visually check for adsorption marks .4 Specially treated NBR is specially treated to modify and reduce the transfer of rubber constituents. .5 Static friction ratio Static friction ratio when the workpiece (glass) is adsorbed by the pad. (NBR = 1 as a benchmark) When the cyclone pad is used, the pad does not come into contact with the workpiece (glass). The customer needs to install a guide for holding. 1 3 2 4 カ キ カ カ 1201 ZP3 ZP ZPT ZPR ZP2V XT661 ZP2