【DO!BOOK・ページリンク】 4-p1175-1267-zp2_en 35 / 106 10秒後にBOOKのページに移動します |
|
If an adapter will be made by the customer, design the adapter with the dimensions shown below. Adapter Mounting Dimensions Note) R part has to be smooth with no corners. . Refer to page 1249 for adapter applicable to the ZP series. Applicable pad 04U/06U/08U Applicable pad 10U/16U Applicable pad 25U/32U Applicable pad 40U/50U 12 Y o7 oC oA oB E Y oD oC oA oB ZP2-04 to 08UCL ZP2-10 to 50UCL Dimensions A 4 6 8 B 4.8 7 9 C 1.6 2.5 Y 0.8 1 ZP2-04UCL ZP2-06UCL ZP2-08UCL Model Dimensions A 10 16 25 32 40 50 B 12 18 28 35 43 53 C 4 7 D 13 15 18 E 12 12.5 14 14.5 18.5 19.5 Y 3 3.5 4 4.5 6.5 7.5 ZP2-10UCL ZP2-16UCL ZP2-25UCL ZP2-32UCL ZP2-40UCL ZP2-50UCL Model Pad diameter 04 06 08 10 16 25 32 40 50 o4 o6 o8 o10 o16 o25 o32 o40 o50 Symbol Pad diameter Pad unit ZP2 04 U CL Pad type U Type Flat Symbol Pad material CL Material Mark-free NBR Symbol Mark-free Pad o4, o6, o8, o10, o16, o25, o32, o40, o50 With/Without lock ring X19 Lock ring Note) o10 or larger U: Flat Pad which reduces the adsorption marks left on the workpiece by rubber The pad is made from mark-free NBR, and the NBR is then specially treated to minimize the transfer of rubber constituents to the workpiece. Applicable for the ZP series adapter How to Order X19 With lock ring Without lock ring Note) Nill Dimensions: Pad Unit Symbol/Type Pad diameter R R R R R R R R R R o11.7 o9 o8 o4.5 2.7 9.5 10.5 o8 o6 o5 o3.5 2 8 13 o2.5 o6.6 o5 o4.5 o9.8 R R R 1 7 8 12 R R R o8.8 R o4.9 o3.8 o2.5 2 0.5 6 7 o4.9 R R 30° 45° 45° 30° 30° 45° 25° 25° R A 1202 |