【DO!BOOK・ページリンク】
4-p1175-1267-zp2_en   37 / 106

BOOKをみる

10秒後にBOOKのページに移動します


F Y E D oB oA oC No adsorption marks (rubber constituents) How to Order are left on the workpiece. Avoids direct contact between the workpiece and the rubber by installing a PEEK attachment to the bellows pad to prevent the transfer of rubber constituents. Prevents sticking of the pad (rubber) and the workpiece. Ideal for the ZP series bellows pad (o6 to o32) Dimensions A 6 8 10 13 16 20 25 32 B 7 9 12 15 18 22 27 34 C 1.6 3 3.5 4 8 10 D 0.5 1 E 3 3.5 5.5 6 8.5 11.5 F 13.5 16.5 19 20.5 24.5 25 30 Y 0.5 1 ZP2-06K ZP2-08K ZP2-10K ZP2-13K ZP2-16K ZP2-20K ZP2-25K ZP2-32K Model ZP06Bュ ZP08Bュ ZP10Bュ ZP13Bュ ZP16Bュ ZP20Bュ ZP25Bュ ZP32Bュ Applicable pad ZP2 06 K P Pad diameter 06 08 10 13 16 20 25 32 ZP06Bュ ZP08Bュ ZP10Bュ ZP13Bュ ZP16Bュ ZP20Bュ ZP25Bュ ZP32Bュ Symbol Pad diameter Attachment material P GP Material PEEK Conductive PEEK Symbol Resin Attachment Pad diameter o6, o8, o10, o13, o16, o20, o25, o32 How to Order (When ordering with a pad) Attachment Bellows pad When ordering with a pad, put “.”, below the part number of the pad as shown below. Note that the pad is not delivered with the attachment assembled. This attachment can only be assembled onto SMC’s standard bellows pad. When the attachment is made of conductive PEEK, use conductive material for the pad. Ordering example ZPT06BNJ10-B5-A8 . ZP2-06KP Bellows pad part no. Resin attachment part no. Dimensions ≪Precautions≫ Clean the product before using the attachment. This product is not cleaned after machining. If the product is used in the condition in which it is shipped, residual material may be left on the work pieces. Clean before usage. If you have any questions, please contact SMC. . If contact with hard material is a problem, do not use this product. . PEEK material and cut parts fall under the security trade control. Note 1) in the table indicates the attachment material. Note 2) ュ in the table indicates the pad material. 1204