【DO!BOOK・ページリンク】
4-p1175-1267-zp2_en   45 / 106

BOOKをみる

10秒後にBOOKのページに移動します


Width across flat 19 Width across flat 19 3 x M3 x 10 Rc1/8 5 5 21 (59) 30° o2 o18 oA oB 3 18.8 o30 11.5 14.5 21.5 M14 x 1 47.5 4 x M4 x 10 Rc1/8 Width across flat 22 Width across flat 22 25 6 6 59.5 (E) 30° o4 o34 oA oB Y X o50 D 19 28.5 M16 x 1.5 4 x M5 x 12 Width across flat 22 Width across flat 22 Rc1/8 (81.5) 60.5 oB oA o40 o4 30° 7.5 31.1 o70 21 20 29.5 25 6 6 M16 x 1.5 Vacuum inlet direction T Direction Vertical Symbol How to Order Heavy-duty Ball Joint Pad o40, o50, o63, o80, o100, o125 孝or adsorption of work pieces with inclined surface Replacement Part No. Pad unit part no. ZP40Hュ ZP50Hュ ZP63Hュ ZP80Hュ ZP100Hュ ZP125Hュ Adapter assembly part no. ZP2A-TF1 ZP2A-TF2 ZP2A-TF3 ZP2-TF40Hュ ZP2-TF50Hュ ZP2-TF63Hュ ZP2-TF80Hュ ZP2-TF100Hュ ZP2-TF125Hュ Model ZP2 T F 40 H N Specification (mechanism) F Specification Ball joint Symbol Pad material (ュ) NSUFE Material NBR Silicone rubber Urethane rubber FKM EPR Symbol H Type Heavy-duty (Flat with rib) Symbol Pad type Pad diameter 40 50 63 80 100 125 Pad diameter o40 o50 o63 o80 o100 o125 Symbol Vacuum inlet direction Vertical ZP2-TF 4 0 Hュ 50 ZP2-TF 6 3 Hュ 80 ZP2-TF Hュ 100 125 Dimensions A 40 50 B 42 52 ZP2-TF40Hュ ZP2-TF50Hュ Model Dimensions A 100 125 B 103 128 ZP2-TF100Hュ ZP2-TF125Hュ Model Dimensions A 63 80 B 65 82 ZP2-TF63Hュ ZP2-TF80Hュ Model D 14.5 16.5 E 74 76 X 23.6 25.6 Y 3.5 4.5 Note) ュ in the table indicates the pad material. With three M3 bolts With four M4 bolts With four M5 bolts Pad diameter Symbol/Type With adapter Dimensions: With Adapter H: Heavy-duty (Flat with rib) 1212