【DO!BOOK・ページリンク】
4-p1175-1267-zp2_en   47 / 106

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Pad diameter Replacement Part No. Pad unit part no. ZP40Hュ ZP50Hュ ZP63Hュ ZP80Hュ ZP100Hュ ZP125Hュ Buffer assembly part no. ZP2B-TF1(JB/JF)25 ZP2B-TF1(JB/JF)50 ZP2B-TF1(JB/JF)75 ZP2B-TF1(JB/JF)25 ZP2B-TF1(JB/JF)50 ZP2B-TF1(JB/JF)75 ZP2B-TF2(JB/JF)25 ZP2B-TF2(JB/JF)50 ZP2B-TF2(JB/JF)75 ZP2B-TF2(JB/JF)100 ZP2B-TF2(JB/JF)25 ZP2B-TF2(JB/JF)50 ZP2B-TF2(JB/JF)75 ZP2B-TF2(JB/JF)100 ZP2B-TF3(JB/JF)25 ZP2B-TF3(JB/JF)50 ZP2B-TF3(JB/JF)75 ZP2B-TF3(JB/JF)100 ZP2B-TF3(JB/JF)25 ZP2B-TF3(JB/JF)50 ZP2B-TF3(JB/JF)75 ZP2B-TF3(JB/JF)100 ZP2-TF40Hュ(JB/JF)25 ZP2-TF40Hュ(JB/JF)50 ZP2-TF40Hュ(JB/JF)75 ZP2-TF50Hュ(JB/JF)25 ZP2-TF50Hュ(JB/JF)50 ZP2-TF50Hュ(JB/JF)75 ZP2-TF63Hュ(JB/JF)25 ZP2-TF63Hュ(JB/JF)50 ZP2-TF63Hュ(JB/JF)75 ZP2-TF63Hュ(JB/JF)100 ZP2-TF80Hュ(JB/JF)25 ZP2-TF80Hュ(JB/JF)50 ZP2-TF80Hュ(JB/JF)75 ZP2-TF80Hュ(JB/JF)100 ZP2-TF100Hュ(JB/JF)25 ZP2-TF100Hュ(JB/JF)50 ZP2-TF100Hュ(JB/JF)75 ZP2-TF100Hュ(JB/JF)100 ZP2-TF125Hュ(JB/JF)25 ZP2-TF125Hュ(JB/JF)50 ZP2-TF125Hュ(JB/JF)75 ZP2-TF125Hュ(JB/JF)100 Model ZP2 T F 40 H N JB 25 Pad material (ュ) NSUFE Material NBR Silicone rubber Urethane rubber FKM EPR Symbol Buffer specification JB JF Specification Rotating With bushing Material: Brass Rotating With bushing Material: Steel Symbol H Symbol Type Pad type 25 50 75 100 ZP40H ZP50H Applicable Stroke pad ZP63H ZP80H ZP100H ZP125H Buffer stroke () Note) ュ in the table indicates the pad material. o40, o50 6.9 N 11.8 N Nut tightening torque: 28 to 32 N・m Nut tightening torque: 48 to 52 N・m At 0 stroke At full stroke JB JF Stroke (mm) Spring reactive force Buffer specifications o63, o80, o100, o125 10 N 15 N Nut tightening torque: 45 to 50 N・m Nut tightening torque: 75 to 80 N・m Pad diameter 40 50 63 80 100 125 Pad diameter o40 o50 o63 o80 o100 o125 Symbol Buffer Specifications 25, 50, 75 25, 50, 75, 100 Rotating With bushing Buffer body material: Brass Rotating With bushing Buffer body material: Steel Heavy-duty (Flat with rib) With three M3 bolts With four M4 bolts With four M5 bolts With buffer Vacuum inlet direction T Direction Vertical Symbol Specification (mechanism) F Specification Ball joint Symbol Vacuum inlet direction Vertical 択択. 択択択 択択択 Series ZP2 1214