【DO!BOOK・ページリンク】
4-p1175-1267-zp2_en   49 / 106

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Replacement Part No. Pad unit part no. ZP40Hュ ZP50Hュ ZP63Hュ ZP80Hュ ZP100Hュ ZP125Hュ Buffer assembly part no. ZP2B-XF1(JB/JF)25 ZP2B-XF1(JB/JF)50 ZP2B-XF1(JB/JF)75 ZP2B-XF1(JB/JF)25 ZP2B-XF1(JB/JF)50 ZP2B-XF1(JB/JF)75 ZP2B-XF2(JB/JF)25 ZP2B-XF2(JB/JF)50 ZP2B-XF2(JB/JF)75 ZP2B-XF2(JB/JF)100 ZP2B-XF2(JB/JF)25 ZP2B-XF2(JB/JF)50 ZP2B-XF2(JB/JF)75 ZP2B-XF2(JB/JF)100 ZP2B-XF3(JB/JF)25 ZP2B-XF3(JB/JF)50 ZP2B-XF3(JB/JF)75 ZP2B-XF3(JB/JF)100 ZP2B-XF3(JB/JF)25 ZP2B-XF3(JB/JF)50 ZP2B-XF3(JB/JF)75 ZP2B-XF3(JB/JF)100 ZP2-XF40Hュ(JB/JF)25 ZP2-XF40Hュ(JB/JF)50 ZP2-XF40Hュ(JB/JF)75 ZP2-XF50Hュ(JB/JF)25 ZP2-XF50Hュ(JB/JF)50 ZP2-XF50Hュ(JB/JF)75 ZP2-XF63Hュ(JB/JF)25 ZP2-XF63Hュ(JB/JF)50 ZP2-XF63Hュ(JB/JF)75 ZP2-XF63Hュ(JB/JF)100 ZP2-XF80Hュ(JB/JF)25 ZP2-XF80Hュ(JB/JF)50 ZP2-XF80Hュ(JB/JF)75 ZP2-XF80Hュ(JB/JF)100 ZP2-XF100Hュ(JB/JF)25 ZP2-XF100Hュ(JB/JF)50 ZP2-XF100Hュ(JB/JF)75 ZP2-XF100Hュ(JB/JF)100 ZP2-XF125Hュ(JB/JF)25 ZP2-XF125Hュ(JB/JF)50 ZP2-XF125Hュ(JB/JF)75 ZP2-XF125Hュ(JB/JF)100 Model Note) ュ in the table indicates the pad material. ZP2 X F 40 H N JB 25 25 50 75 100 ZP40H ZP50H 択択. Applicable Stroke pad ZP63H ZP80H 択択択 ZP100H ZP125H 択択択 Buffer stroke () With buffer Vacuum inlet direction X Direction Lateral Symbol Specification (mechanism) F Specification Ball joint Symbol Pad diameter 40 50 63 80 100 125 Pad diameter o40 o50 o63 o80 o100 o125 Symbol H Symbol Type Pad type Heavy-duty (Flat with rib) Buffer specification JB JF Specification Rotating With bushing Material: Brass Rotating With bushing Material: Steel Symbol Pad material (ュ) NSUFE Material NBR Silicone rubber Urethane rubber FKM EPR Symbol Vacuum inlet direction Lateral With three M3 bolts With four M4 bolts With four M5 bolts Pad diameter o40, o50 6.9 N 11.8 N Nut tightening torque: 28 to 32 N・m Nut tightening torque: 48 to 52 N・m At 0 stroke At full stroke JB JF Stroke (mm) Spring reactive force Buffer specifications o63, o80, o100, o125 10 N 15 N Nut tightening torque: 45 to 50 N・m Nut tightening torque: 75 to 80 N・m Buffer Specifications 25, 50, 75 25, 50, 75, 100 Rotating With bushing Buffer body material: Brass Rotating With bushing Buffer body material: Steel Series ZP2 1216