【DO!BOOK・ページリンク】
4-p1175-1267-zp2_en   53 / 106

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Replacement Part No. Pad unit part no. ZP40HBュ ZP50HBュ ZP63HBュ ZP80HBュ ZP100HBュ ZP125HBュ Buffer assembly part no. ZP2B-TF1(JB/JF)25 ZP2B-TF1(JB/JF)50 ZP2B-TF1(JB/JF)75 ZP2B-TF1(JB/JF)25 ZP2B-TF1(JB/JF)50 ZP2B-TF1(JB/JF)75 ZP2B-TF2(JB/JF)25 ZP2B-TF2(JB/JF)50 ZP2B-TF2(JB/JF)75 ZP2B-TF2(JB/JF)100 ZP2B-TF2(JB/JF)25 ZP2B-TF2(JB/JF)50 ZP2B-TF2(JB/JF)75 ZP2B-TF2(JB/JF)100 ZP2B-TF3(JB/JF)25 ZP2B-TF3(JB/JF)50 ZP2B-TF3(JB/JF)75 ZP2B-TF3(JB/JF)100 ZP2B-TF3(JB/JF)25 ZP2B-TF3(JB/JF)50 ZP2B-TF3(JB/JF)75 ZP2B-TF3(JB/JF)100 ZP2-TF40HBュ(JB/JF)25 ZP2-TF40HBュ(JB/JF)50 ZP2-TF40HBュ(JB/JF)75 ZP2-TF50HBュ(JB/JF)25 ZP2-TF50HBュ(JB/JF)50 ZP2-TF50HBュ(JB/JF)75 ZP2-TF63HBュ(JB/JF)25 ZP2-TF63HBュ(JB/JF)50 ZP2-TF63HBュ(JB/JF)75 ZP2-TF63HBュ(JB/JF)100 ZP2-TF80HBュ(JB/JF)25 ZP2-TF80HBュ(JB/JF)50 ZP2-TF80HBュ(JB/JF)75 ZP2-TF80HBュ(JB/JF)100 ZP2-TF100HBュ(JB/JF)25 ZP2-TF100HBュ(JB/JF)50 ZP2-TF100HBュ(JB/JF)75 ZP2-TF100HBュ(JB/JF)100 ZP2-TF125HBュ(JB/JF)25 ZP2-TF125HBュ(JB/JF)50 ZP2-TF125HBュ(JB/JF)75 ZP2-TF125HBュ(JB/JF)100 Model ZP2 T F 40 HB N JB 25 Note) ュ in the table indicates the pad material. 25 50 75 100 ZP40HB ZP50HB 択択. Applicable Stroke pad ZP63HB ZP80HB 択択択 ZP100HB ZP125HB 択択択 Vacuum inlet direction Buffer stroke () T Direction Vertical Symbol Specification (mechanism) F Specification Ball joint Symbol Pad diameter 40 50 63 80 100 125 Pad diameter o40 o50 o63 o80 o100 o125 Symbol HB Symbol Type Pad type Heavy-duty (Bellows) Buffer specification JB JF Specification Rotating With bushing Material: Brass Rotating With bushing Material: Steel Symbol Pad material (ュ) NSUFE Material NBR Silicone rubber Urethane rubber FKM EPR Symbol Vacuum inlet direction Vertical With three M3 bolts With four M4 bolts With four M5 bolts Pad diameter o40, o50 6.9 N 11.8 N Nut tightening torque: 28 to 32 N・m Nut tightening torque: 48 to 52 N・m At 0 stroke At full stroke JB JF Stroke (mm) Spring reactive force Buffer specifications o63, o80, o100, o125 10 N 15 N Nut tightening torque: 45 to 50 N・m Nut tightening torque: 75 to 80 N・m Buffer Specifications 25, 50, 75 25, 50, 75, 100 Rotating With bushing Buffer body material: Brass Rotating With bushing Buffer body material: Steel Series ZP2 With buffer 1220