【DO!BOOK・ページリンク】
4-p1175-1267-zp2_en   58 / 106

BOOKをみる

10秒後にBOOKのページに移動します


o45 34 4 x M4 x 8 1/8 (Rc, NPT, NPTF) Width across flat 22 Width across flat 24 oA o8 oB 18 oA o3 oB o28 3 x M3 x 8 1/8 (Rc, NPT, NPTF) Width across flat 19 Width across flat 19 o70 40 oA o8 oB 4 x M5 x 10 Width across flat 22 1/8 (Rc, NPT, NPTF) Width across flat 24 E D C Y ZPT 4 0 H ュ - A14 ( Male thread) 50 ZPT Hュ-A16 (Male thread) 63 80 ZPT Hュ-A16 (Male thread) 100 125 Dimensions Model A 40 50 B 42 52 ZPT40Hュ-A14 ZPT50Hュ-A14 Dimensions Model A 63 80 ZPT63Hュ-A16 ZPT80Hュ-A16 B 65 82 C 14.5 16.5 D 26 28 Y 3.5 4.5 E 56 58 Dimensions Model A 100 125 ZPT100Hュ-A16 ZPT125Hュ-A16 B 103 128 How to Order Pad diameter 40 50 63 80 100 125 Pad diameter o40 o50 o63 o80 o100 o125 Symbol Pad material (ュ) H HB Type Heavy-duty (Flat with rib) Heavy-duty (Bellows) Symbol Mounting thread size (Vacuum inlet) A14 A14N A14T A16 A16N A16T B8 B10 B12 B16 M14 x 1 M16 x 1.5 Male thread Female thread Thread Pad diameter size Symbol o40, o50 Rc1/8 NPT1/8 NPTF1/8 Rc1/8 NPT1/8 NPTF1/8 M8 x 1.25 M10 x 1.5 M12 x 1.75 M16 x 1.5 . . .択択択択択択 択択. . .択. . o63, o80 . . .択択. .択 o100, o125 ZPT40 H N A14 ZPT40.ュ-A14 ZPT40.ュ-A14N ZPT40.ュ-A14T ZPT50.ュ-A14 ZPT50.ュ-A14N ZPT50.ュ-A14T ZPT63.ュ-A16 ZPT63.ュ-A16N ZPT63.ュ-A16T ZPT80.ュ-A16 ZPT80.ュ-A16N ZPT80.ュ-A16T ZPT100.ュ-A16 ZPT100.ュ-A16N ZPT100.ュ-A16T ZPT125.ュ-A16 ZPT125.ュ-A16N ZPT125.ュ-A16T ZP40.ュ ZP50.ュ ZP63.ュ ZP80.ュ ZP100.ュ ZP125.ュ ZPA-T1-B01 ZPA-T1-N01 ZPA-T1-T01 ZPA-T1-B01 ZPA-T1-N01 ZPA-T1-T01 ZPA-T2-B01 ZPA-T2-N01 ZPA-T2-T01 ZPA-T2-B01 ZPA-T2-N01 ZPA-T2-T01 ZPA-T3-B01 ZPA-T3-N01 ZPA-T3-T01 ZPA-T3-B01 ZPA-T3-N01 ZPA-T3-T01 With three M3 bolts With four M4 bolts With four M5 bolts Model Pad unit part no. Adapter assembly part no. ZPT40.ュ-B8 ZPT40.ュ-B10 ZPT50.ュ-B8 ZPT50.ュ-B10 ZPT63.ュ-B8 ZPT63.ュ-B10 ZPT63.ュ-B12 ZPT63.ュ-B16 ZPT80.ュ-B8 ZPT80.ュ-B10 ZPT80.ュ-B12 ZPT80.ュ-B16 ZPT100.ュ-B12 ZPT100.ュ-B16 ZPT125.ュ-B12 ZPT125.ュ-B16 ZP40.ュ ZP50.ュ ZP63.ュ ZP80.ュ ZP100.ュ ZP125.ュ ZPA-T1-B8 ZPA-T1-B10 ZPA-T1-B8 ZPA-T1-B10 ZPA-T2-B8 ZPA-T2-B10 ZPA-T2-B12 ZPA-T2-B16 ZPA-T2-B8 ZPA-T2-B10 ZPA-T2-B12 ZPA-T2-B16 ZPA-T3-B12 ZPA-T3-B16 ZPA-T3-B12 ZPA-T3-B16 With three M3 bolts With four M4 bolts With four M5 bolts Note 1) . in the table indicates the pad type. Note 2) ュ in the table indicates the pad material. Model Pad unit part no. Adapter assembly part no. Replacement Part No. With adapter NSUFE Material NBR Silicone rubber Urethane rubber FKM EPR Symbol Vacuum inlet direction Vertical Mounting Dimensions: With Adapter Pad type ( ) Heavy-duty Pad Series ZP 1225 ZP3 ZP ZPT ZPR ZP2V XT661 ZP2