【DO!BOOK・ページリンク】
4-p1175-1267-zp2_en   5 / 106

BOOKをみる

10秒後にBOOKのページに移動します


Width across flat 5 0.5 M3 x 0.5 (9) 4 2.5 2.5 o1 o3.5 o3.8 Width across flat 5 4 0.5 (9) M3 x 0.5 2.5 2.5 o1 o2 o2.4 Width across flat 5 0.8 M3 x 0.5 (9) 4 2.5 2.5 o1.2 o4 o4.8 Width across flat 5 0.8 M3 x 0.5 (9) 4 2.5 2.5 o1.2 o5 o5.8 Width across flat 1.5 6.5 0.8 M5 x 0.8 1.5 3.5 (11.5) o6 o6.7 o8 o8 Width across flat 1.5 7 1.2 M5 x 0.8 1.5 3.5 (12) o1.5 o1.5 o8 o8.8 How to Order Dimensions: With Adapter ZP2-TB02MUュ-A3 ZP2-TB035MUュ-A3 ZP2 T B02 MU A3 Pad diameter B02 B035 B04 B05 B06 B08 B10 B15 Pad diameter Blast type 択択択択択択択 o2 o3.5 o4 o5 o6 o8 o10 o15 Symbol Mounting With adapter N Pad type Vacuum inlet direction T Direction Vertical Symbol Replacement Part No. Pad unit part no. ZP2-B02MUュ ZP2-B035MUュ ZP2-B04MUュ ZP2-B05MUュ ZP2-B06MUュ ZP2-B08MUュ ZP2-B10MUュ ZP2-B15MUュ ZP2-B06MUュ ZP2-B08MUュ ZP2-B10MUュ ZP2-B15MUュ Adapter part no. ZP2A-M01P ZP2A-M02P ZP2A-M04 ZP2-TB02MUュ-A3 ZP2-TB035MUュ-A3 ZP2-TB04MUュ-A3 ZP2-TB05MUュ-A3 ZP2-TB06MUュ-H5 ZP2-TB08MUュ-H5 ZP2-TB10MUュ-H5 ZP2-TB15MUュ-H5 ZP2-TB06MUュ-B5 ZP2-TB08MUュ-B5 ZP2-TB10MUュ-B5 ZP2-TB15MUュ-B5 Model A3 (M3 x 0.5 Male thread) H5 (M5 x 0.8 Male thread) B5 (M5 x 0.8 Female thread) B02 . . Pad diameter Thread size (Symbol) B035 . . B04 . . B05 . . B06 .択 B08 .択 B10 .択 B15 .択 ZP2-TB04MUュ-A3 ZP2-TB05MUュ-A3 ZP2-TB06MUュ-H5 ZP2-TB08MUュ-H5 Note) ュ in the table indicates the pad material. . Blast type: Work pieces can be removed easily. MU Type Flat Symbol Pad material NSUF GN GS Material NBR Silicone rubber Urethane rubber FKM Conductive NBR Conductive silicone rubber Symbol Series ZP2 1178