【DO!BOOK・ページリンク】
4-p1175-1267-zp2_en   61 / 106

BOOKをみる

10秒後にBOOKのページに移動します


3 x M3 x 8 1/8 (Rc, NPT, NPTF) Width across flat 21 o70 o oA oB oA oB 4 x M5 x 10 1/8 (Rc, NPT, NPTF) Width across flat 21 Dimensions: Without Buffer o45 o oA oB 4 x M4 x 8 1/8 (Rc, NPT, NPTF) Width across flat 21 F E D C Y G C C How to Order Without buffer ZPX 40 H N B01 B8 Pad diameter 40 50 63 80 100 125 Pad diameter o40 o50 o63 o80 o100 o125 Symbol Vacuum inlet thread size B01 N01 T01 Thread size Rc1/8 NPT1/8 NPTF1/8 Symbol Mounting thread size B8 B10 B12 Thread size M8 x 1.25 M10 x 1.5 M12 x 1.75 Symbol 択. .択 .択 Pad diameter o40, o50 o63, o80 o100, o125 H HB Type Heavy-duty (Flat with rib) Heavy-duty (Bellows) Symbol Model A 40 50 ZPX40Hュ- -B8 ZPX40Hュ- -B10 ZPX50Hュ- -B8 ZPX50Hュ- -B10 B 42 52 C M8 x 1.25 M10 x 1.5 M8 x 1.25 M10 x 1.5 Model A 63 80 ZPX63Hュ- -B10 ZPX63Hュ- -B12 ZPX80Hュ- -B10 ZPX80Hュ- -B12 B 65 82 C 14.5 16.5 F 63 65 D 26 28 E 41 43 Y 3.5 4.5 G M10 x 1.5 M12 x 1.75 M10 x 1.5 M12 x 1.75 Model A 100 125 ZPX100Hュ- -B10 ZPX100Hュ- -B12 ZPX125Hュ- -B10 ZPX125Hュ- -B12 B 103 128 C M10 x 1.5 M12 x 1.75 M10 x 1.5 M12 x 1.75 01 01 01 01 01 01 01 01 01 01 01 01 Dimensions Dimensions Dimensions ZPX 4 0 Hュ- - 50 B8 01 B10 ZPX Hュ- - 63 80 B10 01 B12 ZPX Hュ- - 100 125 B10 01 B12 ZPX40.ュ-B01-B8 ZPX40.ュ-N01-B8 ZPX40.ュ-T01-B8 ZPX40.ュ-B01-B10 ZPX40.ュ-N01-B10 ZPX40.ュ-T01-B10 ZPX50.ュ-B01-B8 ZPX50.ュ-N01-B8 ZPX50.ュ-T01-B8 ZPX50.ュ-B01-B10 ZPX50.ュ-N01-B10 ZPX50.ュ-T01-B10 ZPX63.ュ-B01-B10 ZPX63.ュ-N01-B10 ZPX63.ュ-T01-B10 ZPX63.ュ-B01-B12 ZPX63.ュ-N01-B12 ZPX63.ュ-T01-B12 ZP40.ュ ZP50.ュ ZP63.ュ ZPA-X1-B01-B8 ZPA-X1-N01-B8 ZPA-X1-T01-B8 ZPA-X1-B01-B10 ZPA-X1-N01-B10 ZPA-X1-T01-B10 ZPA-X1-B01-B8 ZPA-X1-N01-B8 ZPA-X1-T01-B8 ZPA-X1-B01-B10 ZPA-X1-N01-B10 ZPA-X1-T01-B10 ZPA-X2-B01-B10 ZPA-X2-N01-B10 ZPA-X2-T01-B10 ZPA-X2-B01-B12 ZPA-X2-N01-B12 ZPA-X2-T01-B12 With three M3 bolts With three M3 bolts With four M4 bolts Model Pad unit part no. Adapter assembly part no. Note 1) . in the table indicates the pad type. Note 2) ュ in the table indicates the pad material. Replacement Part No. ZPX80.ュ-B01-B10 ZPX80.ュ-N01-B10 ZPX80.ュ-T01-B10 ZPX80.ュ-B01-B12 ZPX80.ュ-N01-B12 ZPX80.ュ-T01-B12 ZPX100.ュ-B01-B10 ZPX100.ュ-N01-B10 ZPX100.ュ-T01-B10 ZPX100.ュ-B01-B12 ZPX100.ュ-N01-B12 ZPX100.ュ-T01-B12 ZPX125.ュ-B01-B10 ZPX125.ュ-N01-B10 ZPX125.ュ-T01-B10 ZPX125.ュ-B01-B12 ZPX125.ュ-N01-B12 ZPX125.ュ-T01-B12 ZP80.ュ ZP100.ュ ZP125.ュ ZPA-X2-B01-B10 ZPA-X2-N01-B10 ZPA-X2-T01-B10 ZPA-X2-B01-B12 ZPA-X2-N01-B12 ZPA-X2-T01-B12 ZPA-X3-B01-B10 ZPA-X3-N01-B10 ZPA-X3-T01-B10 ZPA-X3-B01-B12 ZPA-X3-N01-B12 ZPA-X3-T01-B12 ZPA-X3-B01-B10 ZPA-X3-N01-B10 ZPA-X3-T01-B10 ZPA-X3-B01-B12 ZPA-X3-N01-B12 ZPA-X3-T01-B12 With four M4 bolts With four M5 bolts With four M5 bolts Model Pad unit part no. Adapter assembly part no. Pad material (ュ) NSUFE Material NBR Silicone rubber Urethane rubber FKM EPR Symbol Vacuum inlet direction Lateral Pad type ( ) Series ZP 1228