【DO!BOOK・ページリンク】
4-p1175-1267-zp2_en   63 / 106

BOOKをみる

10秒後にBOOKのページに移動します


3 x M3 x 8 Width across flat 14 1/8 (Rc, NPT, NPTF) 20.5 Width across flat 27 4 x M4 x 8 1/8 (Rc, NPT, NPTF) Width across flat 14 Width across flat 27 20.5 4 x M5 x 10 1/8 (Rc, NPT, NPTF) Width across flat 17 Width across flat 30 24 Model A 40 50 ZPT40Hュh25- -A18 ZPT40Hュh50- -A18 ZPT40Hュh75- -A18 ZPT50Hュh25- -A18 ZPT50Hュh50- -A18 ZPT50Hュh75- -A18 B 42 52 C 63 98 134 63 98 134 D 118.5 153.5 189.5 118.5 153.5 189.5 Model A 63 80 ZPT63Hュh25- -A18 ZPT63Hュh50- -A18 ZPT63Hュh75- -A18 ZPT80Hュh25- -A18 ZPT80Hュh50- -A18 ZPT80Hュh75- -A18 B 65 82 C 14.5 16.5 F 121.5 156.5 192.5 123.5 158.5 194.5 D 26 28 E 66 101 137 68 103 139 Y 3.5 4.5 Model A 100 125 ZPT100Hュh25- -A22 ZPT100Hュh50- -A22 ZPT100Hュh75- -A22 ZPT100Hュh100- -A22 ZPT125Hュh25- -A22 ZPT125Hュh50- -A22 ZPT125Hュh75- -A22 ZPT125Hュh100- -A22 B 103 128 C 78 114 154 189 78 114 154 189 D 152 188 228 263 152 188 228 263 01 01 01 01 01 01 01 01 01 01 01 01 01 01 01 01 01 01 01 01 ZPT 40 H N J 25 B01 A18 Aluminum alloy Brass + With bushing Steel + With bushing Buffer body material 9.5 to 10.5 N・m 9.5 to 10.5 N・m 28 to 32 N・m 45 to 50 N・m 48 to 52 N・m 75 to 80 N・m M18 x 1.5 M22 x 1.5 With buffer Pad diameter 40 50 63 80 100 125 Pad diameter o40 o50 o63 o80 o100 o125 Symbol Buffer body material ( ) J JB JF Material Aluminum alloy Brass + With bushing Steel + With bushing Symbol 25 50 75 100 o40 択択. o50 択択. o63 択択. o80 択択. o100 択択択 o125 択択択 Stroke Buffer stroke () Vacuum inlet thread size B01 N01 T01 Thread size Rc1/8 NPT1/8 NPTF1/8 Symbol Mounting thread size A18 A22 Thread size M18 x 1.5 (o40 to o80) M22 x 1.5 (o100, o125) Symbol Nut Tightening Torque Mounting thread size (N・m) H HB Type Heavy-duty (Flat with rib) Heavy-duty (Bellows) Symbol Buffer Specifications (Rotating) Pad diameter o40 to o80 6.9 N 11.8 N At 0 stroke At full stroke Stroke (mm) Spring reactive force o100, o125 10 N 15 N 25, 50, 75 25, 50, 75, 100 Dimensions Dimensions Dimensions Replacement Part No. ZPT40.ュ 25-(B/N/T)01-A18 ZPT40.ュ 50-(B/N/T)01-A18 ZPT40.ュ 75-(B/N/T)01-A18 ZPT50.ュ 25-(B/N/T)01-A18 ZPT50.ュ 50-(B/N/T)01-A18 ZPT50.ュ 75-(B/N/T)01-A18 ZPT63.ュ 25-(B/N/T)01-A18 ZPT63.ュ 50-(B/N/T)01-A18 ZPT63.ュ 75-(B/N/T)01-A18 ZPT80.ュ 25-(B/N/T)01-A18 ZPT80.ュ 50-(B/N/T)01-A18 ZPT80.ュ 75-(B/N/T)01-A18 ZPT100.ュ 25-(B/N/T)01-A22 ZPT100.ュ 50-(B/N/T)01-A22 ZPT100.ュ 75-(B/N/T)01-A22 ZPT100.ュ 100-(B/N/T)01-A22 ZPT125.ュ 25-(B/N/T)01-A22 ZPT125.ュ 50-(B/N/T)01-A22 ZPT125.ュ 75-(B/N/T)01-A22 ZPT125.ュ 100-(B/N/T)01-A22 ZP40.ュ ZP50.ュ ZP63.ュ ZP80.ュ ZP100.ュ ZP125.ュ ZPB-T1 25-(B/N/T)01 ZPB-T1 50-(B/N/T)01 ZPB-T1 75-(B/N/T)01 ZPB-T1 25-(B/N/T)01 ZPB-T1 50-(B/N/T)01 ZPB-T1 75-(B/N/T)01 ZPB-T2 25-(B/N/T)01 ZPB-T2 50-(B/N/T)01 ZPB-T2 75-(B/N/T)01 ZPB-T2 25-(B/N/T)01 ZPB-T2 50-(B/N/T)01 ZPB-T2 75-(B/N/T)01 ZPB-T3 25-(B/N/T)01 ZPB-T3 50-(B/N/T)01 ZPB-T3 75-(B/N/T)01 ZPB-T3 100-(B/N/T)01 ZPB-T3 25-(B/N/T)01 ZPB-T3 50-(B/N/T)01 ZPB-T3 75-(B/N/T)01 ZPB-T3 100-(B/N/T)01 With three M3 bolts With four M4 bolts With four M5 bolts Model Pad unit part no. Buffer assembly part no. Note 1) . in the table indicates the pad type. Note 2) ュ in the table indicates the pad material. Note 3) in the table indicates the buffer body material. How to Order Pad material (ュ) NSUFE Material NBR Silicone rubber Urethane rubber FKM EPR Symbol Vacuum inlet direction Vertical Dimensions: With Buffer 40 ZPT 5 0 Hュ - 0 1 -A18 ZPT Hュ - 0 1 -A18 63 80 ZPT Hュ - 0 1 -A22 100 125 Pad type ( ) Series ZP 1230