【DO!BOOK・ページリンク】
4-p1175-1267-zp2_en   65 / 106

BOOKをみる

10秒後にBOOKのページに移動します


3 x M3 x 8 1/8 (Rc, NPT, NPTF) Width across flat 27 Width across flat 21 Width across flat 14 16 4 x M4 x 8 1/8 (Rc, NPT, NPTF) Width across flat 21 Width across flat 14 Width across flat 27 16 4 x M5 x 10 1/8 (Rc, NPT, NPTF) Width across flat 30 Width across flat 17 Width across flat 21 21 ZPX 6 3 Hュ - 0 1 -A18 80 ZPX 40 H N J 25 B01 A18 Model A 40 50 42 52 100 135 171 100 135 171 151 186 222 151 186 222 ZPX40Hュh25- -A18 ZPX40Hュh50- -A18 ZPX40Hュh75- -A18 ZPX50Hュh25- -A18 ZPX50Hュh50- -A18 ZPX50Hュh75- -A18 B C D Model A 63 80 65 82 14.5 16.5 26 28 41 43 63 65 103 138 174 105 140 176 154 189 225 156 191 227 3.5 4.5 ZPX63Hュh25- -A18 ZPX63Hュh50- -A18 ZPX63Hュh75- -A18 ZPX80Hュh25- -A18 ZPX80Hュh50- -A18 ZPX80Hュh75- -A18 B C D E F G H Y Model A 100 125 103 128 115 151 191 226 115 151 191 226 186 222 262 297 186 222 262 297 ZPX100Hュh25- -A22 ZPX100Hュh50- -A22 ZPX100Hュh75- -A22 ZPX100Hュh100- -A22 ZPX125Hュh25- -A22 ZPX125Hュh50- -A22 ZPX125Hュh75- -A22 ZPX125Hュh100- -A22 B C D 01 01 01 01 01 01 01 01 01 01 01 01 01 01 01 01 01 01 01 01 Nut Tightening Torque Aluminum alloy Brass + With bushing Steel + With bushing Buffer body material 9.5 to 10.5 N・m 9.5 to 10.5 N・m 28 to 32 N・m 45 to 50 N・m 48 to 52 N・m 75 to 80 N・m M18 x 1.5 M22 x 1.5 (N・m) With buffer Pad diameter 40 50 63 80 100 125 Pad diameter o40 o50 o63 o80 o100 o125 Symbol Buffer body material ( ) 25 50 75 100 o40 択択. o50 択択. o63 択択. o80 択択. o100 択択択 o125 択択択 Stroke Buffer stroke () Vacuum inlet thread size B01 N01 T01 Thread size Rc1/8 NPT1/8 NPTF1/8 Symbol Mounting thread size A18 A22 Thread size M18 x 1.5 (o40 to o80) M22 x 1.5 (o100, o125) Symbol Pad diameter o40 to o80 6.9 N 11.8 N At 0 stroke At full stroke o100, o125 10 N 15 N 25, 50, 75 25, 50, 75, 100 Dimensions Dimensions Dimensions Replacement Part No. ZPX40.ュ 25-(B/N/T)01-A18 ZPX40.ュ 50-(B/N/T)01-A18 ZPX40.ュ 75-(B/N/T)01-A18 ZPX50.ュ 25-(B/N/T)01-A18 ZPX50.ュ 50-(B/N/T)01-A18 ZPX50.ュ 75-(B/N/T)01-A18 ZPX63.ュ 25-(B/N/T)01-A18 ZPX63.ュ 50-(B/N/T)01-A18 ZPX63.ュ 75-(B/N/T)01-A18 ZPX80.ュ 25-(B/N/T)01-A18 ZPX80.ュ 50-(B/N/T)01-A18 ZPX80.ュ 75-(B/N/T)01-A18 ZPX100.ュ 25-(B/N/T)01-A22 ZPX100.ュ 50-(B/N/T)01-A22 ZPX100.ュ 75-(B/N/T)01-A22 ZPX100.ュ 100-(B/N/T)01-A22 ZPX125.ュ 25-(B/N/T)01-A22 ZPX125.ュ 50-(B/N/T)01-A22 ZPX125.ュ 75-(B/N/T)01-A22 ZPX125.ュ 100-(B/N/T)01-A22 ZP40.ュ ZP50.ュ ZP63.ュ ZP80.ュ ZP100.ュ ZP125.ュ ZPB-X1 25-(B/N/T)01 ZPB-X1 50-(B/N/T)01 ZPB-X1 75-(B/N/T)01 ZPB-X1 25-(B/N/T)01 ZPB-X1 50-(B/N/T)01 ZPB-X1 75-(B/N/T)01 ZPB-X2 25-(B/N/T)01 ZPB-X2 50-(B/N/T)01 ZPB-X2 75-(B/N/T)01 ZPB-X2 25-(B/N/T)01 ZPB-X2 50-(B/N/T)01 ZPB-X2 75-(B/N/T)01 ZPB-X3 25-(B/N/T)01 ZPB-X3 50-(B/N/T)01 ZPB-X3 75-(B/N/T)01 ZPB-X3 100-(B/N/T)01 ZPB-X3 25-(B/N/T)01 ZPB-X3 50-(B/N/T)01 ZPB-X3 75-(B/N/T)01 ZPB-X3 100-(B/N/T)01 Model Pad unit part no. Buffer assembly part no. How to Order H HB Type Heavy-duty (Flat with rib) Heavy-duty (Bellows) Symbol Pad material (ュ) NSUFE Material NBR Silicone rubber Urethane rubber FKM EPR Symbol Vacuum inlet direction Lateral With three M3 bolts With four M4 bolts With four M5 bolts Dimensions: With Buffer 40 ZPX 5 0 Hュ - 0 1 -A18 ZPX Hュ - 0 1 -A22 100 125 Mounting thread size Buffer Specifications (Rotating) Stroke (mm) Spring reactive force Note 1) . in the table indicates the pad type. Note 2) ュ in the table indicates the pad material. Note 3) in the table indicates the buffer body material. Pad type ( ) J JB JF Material Aluminum alloy Brass + With bushing Steel + With bushing Symbol Series ZP 1232