【DO!BOOK・ページリンク】
4-p1175-1267-zp2_en   69 / 104

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Suction of workpiece Without workpiece Without workpiece 03 Fixed orifice size (mm) 0.3 0.5 0.7 1.0 Symbol 03 05 07 10 Fixed orifice size A5 Connection thread symbol for pad side Applicable fixed orifice size M5 M8 R1/8 G1/8 NPT1/8 0.3 ア. . . . 0.5 アアアアア 0.7 アアアアア 1.0 .アアアア Symbol Thread size A5 A8 A01 AG1 AN1 Male thread connection Applicable fixed orifice size M5 M6 Rc1/8 G1/8 NPT1/8 0.3 アア. . . 0.5 アアアアア 0.7 アアアアア 1.0 . .アアア Symbol Thread size B5 B6 B01 BG1 BN1 Female thread connection Pad side Female thread Male thread Pad side Vacuum Saving Valve ZP2V 垢an restrict the reduction of vacuum pressure even when there is no workpiece. When multiple vacuum pads are operated by one vacuum generator, and some of them are not holding the workpiece, the reduction of vacuum pressure is restricted and the workpiece can remain held by the rest of pads. 康o need for switching operation when changing work pieces When the work pieces have different shapes, the control circuit can be simplified. Connection thread size for pad side Fixed orifice size (mm) Fluid Max. operating pressure range (MPa) Max. operating vacuum pressure range (kPa) Ambient and fluid temperature (°C) Element nominal filtration rating (μm) Min. operating flow rate (L/min (ANR)) M5, M6 M8, R1/8, G1/8, NPT1/8 0.3 0.5 0.7 Air 0 to 0.7 0 to .100 5 to 60 (No freezing) 40 0.5 0.7 1.0 3 5 8 5 8 16 Use of ZP2V Existing way Valve The operation can be switched simply. Only the ZP2V is needed. PLC Vacuum generator Vacuum generator STOP Sensor The sensor checks the workpiece size, and the valve switches the pads. ZP2V Vacuum saving valve Specifications 1236