【DO!BOOK・ページリンク】
4-p1175-1267-zp2_en   70 / 106

BOOKをみる

10秒後にBOOKのページに移動します


1) Use the workpiece in a horizontal position. 2) The plate for air purging should be prepared by the customer. 3) Install supporting points on the mounting plate so that the workpiece weight is not applied to the pad directly. 4) The workpiece contact part is made of resin (PTFE). Leakage may occur depending on the equipment specifications or workpiece conditions, etc. 5) Suction failure, air leakage, pressure drop, etc. may occur depending on the supporting point installation method, position, workpiece conditions (shape, deflection, surface condition, etc.), and vacuum source performance (vacuum pressure, flow rate, etc.). 6) Avoid using the product at an intermediate stroke position or with a stroke exceeding the full stroke. Otherwise, suction failure, air leakage, pressure drop, etc. may occur. (Use the product within the full stroke.) 7) Customers are required to conduct the evaluation to judge whether or not the product is used. Consider the following points when using the product. When installing the supporting point, use the following position from the mounting surface of the product as reference. ZP2-Z002 ZP2-Z003 Supporting point dimension (Reference value) 2.9 ± 0.1 mm 3.0 ± 0.1 mm Product stroke 1.1 mm 2.0 mm Mounting plate hole dimension (.) o5 o12 Vacuum Workpiece Mounting plate When a hole is made in the plate, the dimension shall be (.) or less. Supporting point dimension Supporting point Vacuum Pad for Fixing Panel Series ZP2 1235-1 ZP3 ZP ZPT ZPR ZP2V XT661 ZP2 A