【DO!BOOK・ページリンク】
4-p1175-1267-zp2_en   8 / 106

BOOKをみる

10秒後にBOOKのページに移動します


Width across flat 7 4 0.5 M5 x 0.8 2.5 3.5 (10) o1.5 o4 o4.8 Width across flat 7 4 0.5 M5 x 0.8 2.5 3.5 (10) o1.2 o2 o2.6 Width across flat 7 4 0.5 M5 x 0.8 2.5 3.5 (10) o1.5 o6 o6.7 Width across flat 7 4 0.5 M5 x 0.8 2.5 3.5 (10) o1.5 o8 o9 Width across flat 7 5 1.5 M5 x 0.8 2.5 3.5 (11) o1.5 o15 o15.7 How to Order ZP2-TB02EUュ-A5 ZP2-TB06EUュ-A5 ZP2-T08EUュ-A5 ZP2-T15EUュ-A5 ZP2-TB04EUュ-A5 ZP2 B02 EU A5 Pad diameter B02 B04 B06 08 15 Pad diameter Blast type 択択. . o2 o4 o6 o8 o15 Symbol Mounting A5 H5 Thread size M5 x 0.8 M5 x 0.8 Adapter type Hexagon O.D. Hexagon socket head Symbol With adapter N Replacement Part No. Pad unit part no. ZP2-B02EUュ ZP2-B04EUュ ZP2-B06EUュ ZP2-08EUュ ZP2-15EUュ ZP2-B02EUュ ZP2-B04EUュ ZP2-B06EUュ ZP2-08EUュ ZP2-15EUュ Adapter part no. ZP2A-Z01P ZP2A-Z02P ZP2-TB02EUュ-A5 ZP2-TB04EUュ-A5 ZP2-TB06EUュ-A5 ZP2-T08EUュ-A5 ZP2-T15EUュ-A5 ZP2-TB02EUュ-H5 ZP2-TB04EUュ-H5 ZP2-TB06EUュ-H5 ZP2-T08EUュ-H5 ZP2-T15EUュ-H5 Model T Note) ュ in the table indicates the pad material. . Blast type: Work pieces can be removed easily. Vacuum inlet direction T Direction Vertical Symbol Pad type EU Type Flat Symbol Pad material NSUF GN GS Material NBR Silicone rubber Urethane rubber FKM Conductive NBR Conductive silicone rubber Symbol Dimensions: With Adapter Short-type Pad Series ZP2 1181 ZP3 ZP ZPT ZPR ZP2V XT661 ZP2