![]() |
【DO!BOOK・ページリンク】 5-p0021-0067-idfidu_en 39 / 50 10秒後にBOOKのページに移動します |
How to Order IDF FL 190 D Applicable air dryer Symbol 190 240 Applicable air dryer IDF190D IDF240D IDU FL 210 Applicable air dryer Symbol 210 211 212 215 216 217 218 Applicable air dryer IDU8E IDU11E IDU15E1 IDU22E IDU37E IDU55E IDU75E [Dust-protecting filter set] IDF FL 201 Applicable air dryer Symbol 200 Note) 201 Note) 202 203 204 205 206 207 208 213 214 Applicable air dryer IDF1E, 2E IDF3E IDF4E IDF6E, IDU3E IDF8E, IDU4E IDF11E, IDU6E IDF15E1 IDF22E IDF37E IDF55E IDF75E Note) This filter set is supplied with the IDF100F to 150F as a standard accessory. Refer to page 60 for dimensions. IDF TB Size Symbol 403 404 405 406 409 Applicable air dryer IDF4E to 11E, IDU3E to 6E IDF15E1 IDF22E IDF37E IDF55E, IDF75E Note) Not available for the IDF1E to 3E, IDU22E to 75E, IDF100F to 150F, IDF190D, 240D and 370D. In the case of the option S, model number will be different. Please consult with SMC separately. Refer to page 59 for dimensions. 403 IDU TB Size Symbol 407 408 Applicable air dryer IDU8E, IDU11E IDU15E1 407 [Dedicated base for separately installed power transformer] IDF BP BP [Bypass piping set (Rc, R thread)] 302 Applicable air dryer Applicable air dryer IDF1E IDF2E IDF3E IDF4E IDF6E to 11E IDF15E1 IDF22E IDF37E IDF55E IDF75E Thread type Rc R Symbol 300 301 302 303 304 316 317 318 325 IDU 305 Applicable air dryer Symbol 305 306 307 320 322 336 337 338 Applicable air dryer IDU3E IDU4E IDU6E IDU8E, IDU11E IDU15E1 IDU22E IDU37E IDU55E, IDU75E Note) Refer to pages 61 and 62 for bypass piping set dimensions. Note) Not applicable to the moderate pressure specification (maximum operating pressure 1.6 MPa). Prepare a bypass piping set suitable for the specification by the customer. IDF AB 500 Applicable air dryer [Foundation bolt set] Symbol 500 501 Applicable air dryer IDF4E to 75E IDU3E to 15E1 IDF100F to 150F Note) Refer to page 62 for dimensions. [Piping adapter] IDF AP 601 Applicable air dryer Thread type and port size Male thread A side R1/2 R3/4 NPT1 R1 NPT1 1/2 NPT2 R3/8 NPT1/2 NPT3/4 Rc1 NPT1 Rc1 1/2 Rc2 NPT3/8 Female thread B side Applicable air dryer IDF4E, IDU4E IDF6E to 11E, IDU6E to 11E IDF22E, IDU22E IDF15E1, IDU15E1 IDF37E, IDU37E IDF100F to 150F IDF1E to 3E, IDU3E Symbol 601 603 604 605 606 607 609 Note) Refer to page 62 for dimensions. Series IDF/IDU Applicable to the IDF22E and 37E. [Mounting base adapter] Part no. IDF-S0189 IDF-S0147 Applicable air dryer IDF22E IDF37E Note) Refer to page 63 for dimensions. [Conversion piping set/Conversion bypass piping set] Conversion piping set IDF-S0186 IDF-S0203 IDF-S0187 IDF-S0188 Conversion bypass piping set IDF-S0183 IDF-S0202 IDF-S0184 IDF-S0185 Part no. Applicable air dryer IDF6E IDF8E IDF11E IDF15E1 Note) Refer to pages 63 and 64 for dimensions. Applicable to the IDF6E to 15E1. Select “conversion piping set” when bypass piping is already in place, and “conversion bypass piping set” when there is no bypass piping. 56 |