![]() |
【DO!BOOK・ページリンク】 5-p0021-0067-idfidu_en 6 / 50 10秒後にBOOKのページに移動します |
Dustproof filter Electrical equipment Top Right Left Rear Avoid exhausting air onto adjacent equipment. Facility water inlet Facility water outlet Facility water inlet Facility water outlet Temperature control equipment Series HRG Left Right Installation space of the conventional type Installation space of the IDF100F (Example: Installed flat against the wall on the left) Wall Space saving Either the left or right can be installed flat against a wall! Note) Installation space reduced by 1.5 m2 at max!! Maintenance . Dustproof filter . Only access from front side is required to check electrical equipment and dustproof filter. Leave at least 600 mm on the sides indicated with . Note) For air-cooled type, leave a space of at least 600 mm between the heat exhausting face and the wall. For water-cooled type, leave a space at least 600 mm between the facility water piping side and the wall. Series IDF100F/125F/150F Selection of layout [Air-cooled type] Exhausting direction can be selected from four directions!! Auto drain tube can be connected in two directions, left or right. Facility water piping port can be selected from two directions!! [Water-cooled type] 23 HAA HAW AT IDF IDU IDFA IDFB IDH ID IDG IDK AMG AFF AM AMD AMH AME AMF ZFC SF SFD LLB ADョ GD |