【DO!BOOK・ページリンク】
5-p0069-0085-idfae_en   11 / 18

BOOKをみる

10秒後にBOOKのページに移動します


How to Order IDFA 100 F 38 Size Size 100 125 150 Voltage Option Three-phase 380 VAC (50 Hz) 38 Symbol Voltage Note) Enter alphabetically when multiple options are combined. Example: When the IDFA100F-38 is provided with options C or R or V, the model number will be the IDFA100F-38-CRV. Nil C K R V Symbol Note) Description None Anti-corrosive treatment for copper tube Moderate pressure specification With a circuit breaker With a timer controlled solenoid valve type auto drain Nil C K R V For use in Asia and Oceania IDFA 100 F 40 Size Size 100 125 150 Nil C K R V For use in Europe Refrigerant R407C (HFC) For use in Europe, Asia and Oceania (Max. inlet air temperature: 60°C, Max. ambient temperature: 45°C) Series IDFA100F/125F/150F Voltage Three-phase 400 VAC (50 Hz) 40 Symbol Voltage Option Note) Enter alphabetically when multiple options are combined. Example: When the IDFA100F-40 is provided with options C or R or V, the model number will be the IDFA100F-40-CRV. Symbol Note) Description None Anti-corrosive treatment for copper tube Moderate pressure specification (1.6 MPa) With a circuit breaker With a timer controlled solenoid valve type auto drain Nil C K R V 78