【DO!BOOK・ページリンク】 5-p0069-0085-idfae_en 13 / 18 10秒後にBOOKのページに移動します |
|
B 10 note) E D G A F P L K N M C F C B 10 note) E D A G P L K N M Note) In addition to the overall length of the body, the filter mounting part (bracket) projects 10 mm. Dimensions IDFA100F/125F IDFA150F Dimensions Model IDFA100F IDFA125F Port size R2 R2 1/2 A 670 700 B 1120 C 1276 D 267 E 460 655 F 1375 G 335 350 K 20 L 712 M 107 78 N 700 935 P 752 Dimensions Model IDFA150F Port size DIN flange 80 A 950 B 1290 C 1332 D 268 E 720 F 1432 G 475 K 20 L 990 M 217 N 935 P 1030 (mm) (mm) Note) In addition to the overall length of the body, the filter mounting part (bracket) projects 10 mm. 80 Series IDFA100F/125F/150F |