【DO!BOOK・ページリンク】
5-p0069-0085-idfae_en   15 / 18

BOOKをみる

10秒後にBOOKのページに移動します


B D C A C A B D IDFA100F, IDFA125F IDFA150F A D C E B C B D A E F IDF100F to 150F IDFA100F IDFA125F IDFA150F Model 535 537 B 509 505 628 A Dimensions (mm) B A With terminal block for power supply, run & alarm signal and remote operation Option symbol T In addition to the terminals for the power supply, terminals for the operating signal and the error signal are also available. (No-voltage contact) Also, in the case of remote control, operate it from the power supply side while the air dryer switch remains ON. Contact capacity: 230 VAC, 4 A 24 VDC, 5 A for operating and error signals. Minimum current value: 20 V, 5 mA (AC/DC) for operating and error signals. Note 1) Terminal block for power supply, run & alarm signal and remote operation is mounted on the standard types of the IDFA100F to 150F. Note 2) Please be sure to confirm the electric circuits with the drawings or instruction manual before using the output signal. IDFA4E to 15E IDFA22E to 75E IDFA4E, 6E, 8E, 11E IDFA15E Model 32 43 A 230 258 B 67 77 C 179 158 D (mm) With circuit breaker Option symbol R A circuit breaker with cover is attached to the side of the air dryer. This saves additional electrical wiring at the time of installation. IDFA4E to 15E IDFA22E to 75E IDFA4E, 6E, 8E, 11E IDFA15E Model 32 43 230 258 97 102 34 82 15 . A B C D E Voltage Model 30 mA 230 V type 380/400 V type Breaker capacity 5 A 10 A 20 A 15 A Sensitivity current IDFA4E-23, IDFA6E-23 IDFA8E-23, IDFA11E-23 IDFA15E-23, IDFA22E-23 IDFA37E-23, IDFA55E-23 IDFA75E-23 Dimensions (mm) Breaker Capacity and Sensitivity Current Dimensions IDFA22E IDFA37E IDFA55E IDFA75E Model 125 148 133 59 39 81 73 60 40 60 25 50 46 36 A B C D E Dimensions (mm) F IDFA22E, 37E IDFA55E, 75E Model 25 50 46 36 A B 135 207 C 81 81 D Dimensions (mm) Timer type solenoid valve with auto drain (Applicable to medium air pressure) Option symbol V Drainage is discharged by controlling a solenoid valve with a timer. A strainer for solenoid valve protection and stop valve are also included. (Dimensions are the same as the standard type.) Maximum operating pressure: 1.6 MPa (IDFA100F to 150F: 1.0 MPa) . The timer-type solenoid valve actuates once (for 0.5 s) every 30 s. IDFA4E to 75E IDFA100F to 150F Replacement Parts Model Part no. IDFA4E to 37E IDF-S0198 230 VAC IDF-S0302 IDF-S0405 230 VAC 200 VAC IDFA55E, 75E IDFA100F to 150F Note IDFA4E to 75E, IDFA100F to 150F IDFA4E to 75E 40 Grommet with membrane Power cable outlet (o17) Circuit breaker 60 Circuit breaker Power cable outlet (o17) (Wire diameter o9 to 11) Terminal block Signal cable outlet (Wire diameter o17) Grommet with membrane Power cable outlet (o17) (Wire diameter o9 to 11) Terminal block Grommet with membrane Signal cable outlet (o17) Grommet with membrane Power cable outlet (o17) Series IDFAュE/F Options 2 For “How to Order” optional models, refer to pags 72, 75 and 78. 82