【DO!BOOK・ページリンク】
5-p0069-0085-idfae_en   2 / 18

BOOKをみる

10秒後にBOOKのページに移動します


猶ower supply voltage: Single-phase 230 VAC (50Hz) For Asia and Oceania For Europe Model Rated inlet condition Outlet air pressure dew point Air flow capacity (m3/h [ANR]) IDFA100F-38 IDFA125F-38 IDFA150F-38 IDFA100F-40 IDFA125F-40 IDFA150F-40 960 1210 1500 860 1100 1340 Port size R 2 R 2 1/2 DIN flange 80 R 2 R 2 1/2 DIN flange 80 40°C 0.7 MPa 35°C 0.7 MPa 10°C 3°C Model Rated inlet condition Air flow capacity (m3/h [ANR]) Outlet air pressure dew point 3°C 7°C 10°C IDFA3E IDFA4E IDFA6E IDFA8E IDFA11E IDFA15E IDFA22E IDFA37E IDFA55E IDFA75E Port size Rc 3/8 Rc 1/2 Rc 3/4 Rc 1 R 1 R 1 1/2 R 2 35°C 0.7 MPa 12.0 24.0 36.0 65.0 80.0 120.0 182.0 273.0 390.0 660.0 15.0 31.0 46.0 83.0 101.0 152.0 231.0 347.0 432.0 720.0 17.0 34.0 50.0 91.0 112.0 168.0 254.0 382.0 510.0 822.0 Standard/Series IDFAュE 猶ower supply voltage: Three-phase 380 VAC (50Hz) Three-phase 400 VAC (50Hz) Tolerant of high temperature environment! Top of its class in the industry for the large air-cooled type Ambient temperature 45°C at max. Inlet air temperature 60°C at max. Energy saving design Exhaust heat reduced by 25% at max. Ambient temperature increase suppressed. Employs a heat exchanger made of high corrosion-resistant stainless steel. Large size/Series IDFAュF R134a(HFC) R407C(HFC) Coefficient of destruction for ozone is zero. Refrigerant R407C(HFC) Coefficient of destruction fro ozone is zero. Refrigerant Improved corrosion resistance with the use of stainless steel, plate type heat exchanger (IDFA4E to 75E, 100F to 150F) Series IDFAュE/F Refrigerated Air Dryer For use in Europe, Asia and Oceania 69 HAA HAW AT IDF IDU IDFA IDFB IDH ID IDG IDK AMG AFF AM AMD AMH AME AMF ZFC SF SFD LLB ADョ GD