【DO!BOOK・ページリンク】
5-p0069-0085-idfae_en   5 / 18

BOOKをみる

10秒後にBOOKのページに移動します


Refrigerant R134a (HFC) Series IDFAュE 3E, 4E, 6E, 8E, 11E, 15E (Inlet air temperature: 35°C) IDFA 8 E Voltage Single-phase 230 VAC (50 Hz) 23 Symbol Voltage Size Size 3 4 6 8 11 15 Nil A C K L R T V Note 1) G thread (PF thread) can accept the R thread (PT male thread), thus making no “F” in the thread specification setting. A conversion adaptor for the R thread (PT male thread) is also contained. Note 2) Enter alphabetically when multiple options are combined. However, the following combination cannot be achieved. . Combination of K, L and V cannot be achieved because an auto drain can only be attached to a single option. Note 3) Refer to pages 81 and 82 for further details on optional specifications. 23 Options and Available Combinations (Size/Option) 3 4 6 8 11 15 Symbol Note 2) Nil Size Option None A Cool compressed air output . C Anticorrosive treatment K . . L R With heavy duty auto drain (Applicable to medium air pressure) . For medium air pressure Auto drain bowl type: Metal bowl with level gauge With circuit breaker . T With terminal block for run & alarm signal . V Timer type solenoid valve with auto drain (Applicable to medium air pressure) . Note 1) How to Order 72