【DO!BOOK・ページリンク】
5-p0069-0085-idfae_en   8 / 18

BOOKをみる

10秒後にBOOKのページに移動します


IDFA 55 E 23 Refrigerant R407C (HFC) Series IDFAュE 22E, 37E, 55E, 75E (Inlet air temperature: 35°C) How to Order Size Size 22 37 55 75 Nil C K L R T V Note 1) Voltage Single-phase 230 VAC (50 Hz) 23 Symbol Voltage Note 1) G thread (PF thread) can accept the R thread (PT male thread), thus making no “F” in the thread specification setting. Note 2) Enter alphabetically when multiple options are combined. However, the following combination cannot be achieved. . Combination of K, L and V cannot be achieved because an auto drain can only be attached to a single option. Note 3) Refer to pages 81 and 82 for further details on optional specifications. Options and Available Combinations (Size/Option) 22 37 55 75 Symbol Note 2) Nil Size Option None C Anticorrosive treatment K . . L R With heavy duty auto drain (Applicable to medium air pressure) For medium air pressure Auto drain bowl type: Metal bowl with level gauge With circuit breaker T With terminal block for run & alarm signal V Timer type solenoid valve with auto drain (Applicable to medium air pressure) 75 HAA HAW AT IDF IDU IDFA IDFB IDH ID IDG IDK AMG AFF AM AMD AMH AME AMF ZFC SF SFD LLB ADョ GD