【DO!BOOK・ページリンク】
5-p0181-0260-amg-amf_en   14 / 81

BOOKをみる

10秒後にBOOKのページに移動します


AFF37B, 75B AFF2C to 22C Main Line Filter Series AFF Symbol Symbol (Drain cock specifications) (Auto drain specifications) Model Selection Maximum Flow Capacity Line Can remove impurities such as oil, water and foreign matter in compressed air and can improve the function of a dryer in the downstream, extend the life of precision filter, and prevent trouble with the equipment. Select a model in accordance with the following procedure taking the inlet pressure and the max. flow capacity into consideration. (Example) Inlet pressure: 0.6 MPa Max. flow capacity: 5 m3/min (ANR) 1. Obtain the intersecting point A of inlet pressure and max. flow capacity in the graph. 2. The AFF37B is obtained when the max. flow capacity line is above the intersecting point A in the graph. AFF75A AFF125A AD402-03-2 AD402-03 G46-15-02 AI-2S 50(2B)JIS 10K FF flange 80(3B)JIS 10K FF flange 100(4B)JIS 10K FF flange Applicable model AFF150A AFF220A Auto drain with metal case (2 pcs. each) Auto drain with resin case (2 pcs. each) Pressure gauge (2 pcs. each) Companion flange (2 pcs. each) Anchor bolt (3 pcs. each) Accessory/For AFF75A to 220A AFF2C AFF4C AFF8C AFF11C AFF22C AFF37B AFF75B AM-BM101 AM-BM102 AM-BM103 AM-BM104 AM-BM105 BM56 BM57 Applicable model Accessory/For AFF2C to 22C, AFF37B/75B Bracket assembly (with 2 mounting screws) Rated flow (L/min (ANR)) Port size Weight (kg) Model 300 AFF2C AFF4C AFF8C AFF11C AFF22C AFF37B AFF75B AFF75A AFF125A AFF150A AFF220A 0.38 Note) Max. flow capacity at 0.7 MPa. Max. flow capacity varies depending on the operating pressure. Refer to “Flow Characteristics” (page 196) and “Maximum Flow Capacity Line” below. 1 8, 1 4 750 0.55 1 4, 3 8 1500 0.9 3 8, 1 2 2200 1.4 1 2, 3 4 1 3700 2.1 3 4, 11, 1 2 11 2, 2 6000 4.2 12000 10.5 12400 50 50(2B) 80(3B) 100(4B) 100(4B) 23700 30000 45000 52 72 87 Note) Model JIS 10K FF flange 0.05 MPa 1.5 MPa Fluid Max. operating pressure Min. operating pressure Note 2) Proof pressure Ambient and fluid temperature Filtration rating Element life Compressed air 1.0 MPa Note 1) 5 to 60°C 3 μm (Filtration efficiency: 99%) 2 years (1 year for A type) or when pressure drop reached 0.1 MPa Note 1) AFF75A to AFF220A: 0.97 MPa Note 2) With auto drain: 0.1 MPa (N.O. type) or 0.15 MPa (N.C. type) Specifications Modular connection is possible with AFF2C to 22C. (For details, refer to page 244.) Made to Order (For details, refer to page 250.) Note) Make sure to select a model that has the max. flow capacity line above the obtained intersecting point. With a model that has the max. flow capacity line below the obtained intersecting point, the flow rate will be exceeded, thus leading to a problem such as being unable to satisfy the specifications. Max. flow capacity (m3/min (ANR)) Caution Be sure to read before handling. Refer to front matter 43 for Safety Instructions and pages 6 to 8 for Air Preparation Equipment Precautions. Inlet pressure (MPa) 193 RoHS HAA HAW AT IDF IDU IDFA IDFB IDH ID IDG IDK AMG AFF AM AMD AMH AME AMF ZFC SF SFD LLB ADョ GD