【DO!BOOK・ページリンク】
5-p0541-0584-ag_en   14 / 45

BOOKをみる

10秒後にBOOKのページに移動します


Symbol Air filter Mist separator Regulator L L 1 2 Air Combination Air Filter + Mist Separator + Regulator Series ACG20C/30C/40C Air 1.5 MPa 1.0 MPa 0.05 to 0.85 MPa Set pressure + 0.05 MPa (at relief flow rate of 0.1 L/min (ANR)) .5 to 60°C (With no freezing) AF: 5 μm; AFM: 0.3 μm (Filtration efficiency 99.9 %) Maximum 1.0 mg/m3 (ANR) (approx. 0.8 ppm) (2)(3) Relieving type Polycarbonate ACG20C ACG40C Standard Specifications ACG20C ACG30C ACG40C Semi-standard 0.53 1.06 1.89 200 450 1100 Standard AF20 AFM20 ARG20 AF30 AFM30 ARG30 AF40 AFM40 ARG40 Model Component Air filter Mist separator Regulator Port size Fluid Proof pressure Maximum operating pressure Regulating pressure range Rated flow (L/min (ANR)) (1) Relief pressure Ambient and fluid temperature Nominal filtration rating Outlet side oil mist concentration Regulator construction Bowl material Bowl guard Weight (kg) 1/8 1/4 1/4 3/8 1/4 3/8 1/2 (1) Attachment/Option part no. Attachment/Option Part No. GB2-10AS GB2-3AS AD27 . Y200 Y200T IS10M-20 VHS20-ュ01, ュ02 ACG20C GB3-10AS GB3-3AS AD37 AD38 Y300 Y300T IS10M-30 VHS30-ュ02, ュ03 ACG30C GB4-10AS GB4-3AS AD47 AD48 Y400 Y400T IS10M-40 VHS40-ュ02, ュ03, ュ04 ACG40C (2) (3) (3) (4) Note 1) Contact SMC regarding pressure gauge supply for psi unit specifications. Note 2) Minimum operating pressure: 0.1 MPa for N.O. type, 0.1 MPa for N.C. type (AD27) and 0.15 MPa for N.C. type (AD37 and 47). Contact SMC for psi and °F specifications. Note 3) Separate spacers are required for modular unit. Note 4) Pressure switch cannot be mounted on the inlet and outlet sides of an ARG with an upward facing handle (semi-standard specification: -Y). Description Model Spacer Spacer with bracket Pressure switch Residual pressure relief 3 port valve Float type auto drain 0 to 1.0 MPa 0 to 0.3 MPa Standard Semi-standard Pressure gauge Attachment Note 1) Condition: Mist separator inlet pressure 0.7 MPa. The rated flow varies depending on the inlet pressure. Keep the air flow within the rated flow to prevent an outflow of lubricant to the outlet side. Note 2) At compressor discharge 30 mg/m3 (ANR). Note 3) Bowl O-ring and other O-rings are slightly lubricated. Normally closed Normally open Option 553 AC-A AF-A AFョ-A AR-A AL-A AW-A AC AF AFョ AR AL AWョ AョG Eョ AV AF