【DO!BOOK・ページリンク】
5-p0541-0584-ag_en   15 / 45

BOOKをみる

10秒後にBOOKのページに移動します


P P B C B C B C B C M H2 H1 G N E F A M H2 J H1 P G N F A E N D N AF E M H2 H1 G AF E P G M J H2 H1 SMC o s SMC o s SMC o s S O SMC o s B B B B B B B B Dimensions ACG20C Semi-standard (-Y) Upward facing handle ACG20C Standard Downward facing handle ACG30C/40C Semi-standard (-Y) Upward facing handle ACG30C/40C Standard Downward facing handle Note 1) In the case of the ACG20C’s standard specification (downward facing handle), the wall mounting is not possible using the lower side mounting hole on the spacer with a bracket. Use the upper side mounting hole when wall mounting. Note 2) In the case of the upward facing handle in the semi-standard specification, the C dimension will change. Also, in the case of the ACG20C, wall mounting is possible by using the lower side mounting hole on the spacer with a bracket. Note 3) For the option/semi-standard specifications (with auto drain, with barb fitting, with drain guide, metal bowl, or metal bowl with level gauge), the total length (B dimension) will vary. Model Option/Semi-standard specifications ACG20C ACG30C ACG40C C 87 108.5 114.5 H2 24 35 40 J 33 . . K 12 14 18 L 5.5 7 9 B 105 156 186 B . 123 155 B 91 122 154 B 87 128 160 B . 148 180 Model Port size Standard specifications Bracket mount ACG20C ACG30C ACG40C 1/8, 1/4 1/4, 3/8 1/4, 3/8, 1/2 A 126 167 220 B 87 115 147 C 29 41 48 D 60 80 110 N 2.5 2.5 0 P 28.5 30 38 E 41.5 55 72.5 F 43 57 75 G 30 41 50 H1 24 35 40 H2 . 35 40 J . . . K . 14 18 L . 7 9 (1) (1) (1) (1) oL 5.5 7 9 M 3.2 4 4 2 x oL 2 x L 2 x K D 2 x oL 4 x L 4 x K D D 2 x L 2 x K 4 x K 4 x L 2 x oL 2 x oL Port size Port size Port size Port size Air filter Mist separator Regulator Air filter Mist separator Regulator Mist separator Drain Air filter Regulator Mist separator Min. clearance for maintenance Min. clearance for maintenance Drain Air filter Regulator Drain Drain With drain guide Metal bowl with level gauge ACG20C ACG30C/40C With drain guide Drain cock with barb fitting Applicable model Metal bowl 1/4 1/8 M5 x 0.8 Width across flats 17 N.C.: Gray N.O.: Black Drain Drain Drain Drain With auto drain (N.C.) Metal bowl With auto drain (N.O./N.C.) o10 One-touch fitting Barb fitting Width across flats 17 Applicable tubing: T0604 Min. clearance for maintenance Min. clearance for maintenance Option/Semi-standard specifications Dimensions Upward facing handle (2) With auto drain (3) With barb fitting (3) With drain guide(3) Metal bowl (3) Metal bowl with level gauge (3) IN OUT IN OUT IN OUT IN OUT 554 Series ACG20C/30C/40C