【DO!BOOK・ページリンク】
5-p0541-0584-ag_en   16 / 45

BOOKをみる

10秒後にBOOKのページに移動します


Symbol Filter regulator Mist separator L L 1 2 Air Combination Filter Regulator + Mist Separator Series ACG20D/30D/40D ACG20D ACG40D Standard Specifications Air 1.5 MPa 1.0 MPa 0.05 to 0.85 MPa Set pressure + 0.05 MPa (at relief flow rate of 0.1 L/min (ANR)) .5 to 60°C (With no freezing) AWG: 5 μm; AFM: 0.3 μm (Filtration efficiency 99.9 %) Maximum 1.0 mg/m3 (ANR) (approx. 0.8 ppm) (2)(3) Relieving type Polycarbonate ACG20D ACG30D ACG40D Semi-standard 0.43 0.85 1.52 150 330 800 Standard AWG20 AFM20 AWG30 AFM30 AWG40 AFM40 Model Component Port size Fluid Proof pressure Maximum operating pressure Regulating pressure range Rated flow (L/min (ANR)) Relief pressure Ambient and fluid temperature Nominal filtration rating Outlet side oil mist concentration Regulator construction Bowl material Bowl guard Weight (kg) 1/8 1/4 1/4 3/8 Note 1) Contact SMC regarding pressure gauge supply for psi unit specifications. Note 2) Minimum operating pressure: 0.1 MPa for N.O. type, 0.1 MPa for N.C. type (AD27) and 0.15 MPa for N.C. type (AD37 and 47). Contact SMC for psi and °F specifications. Note 3) Separate spacers are required for modular unit. 1/4 3/8 1/2 Filter regulator Mist separator (1) Attachment/Option part no. Attachment/Option Part No. GB2-10AS GB2-3AS AD27 . Y200 Y200T VHS20-ュ01, ュ02 ACG20D GB3-10AS GB3-3AS AD37 AD38 Y300 Y300T VHS30-ュ02, ュ03 ACG30D GB4-10AS GB4-3AS AD47 AD48 Y400 Y400T VHS40-ュ02, ュ03, ュ04 ACG40D (2) (3) (1) Description Model Spacer Spacer with bracket Residual pressure relief 3 port valve Float type auto drain 0 to 1.0 MPa 0 to 0.3 MPa Standard Semi-standard Pressure gauge Attachment Note 1) Condition: Mist separator inlet pressure 0.5 MPa. The rated flow varies depending on the inlet pressure. Keep the air flow within the rated flow to prevent an outflow of lubricant to the outlet side. Note 2) At compressor discharge 30 mg/m3 (ANR). Note 3) Bowl O-ring and other O-rings are slightly lubricated. Normally closed Normally open Option 555 AC-A AF-A AFョ-A AR-A AL-A AW-A AC AF AFョ AR AL AWョ AョG Eョ AV AF