【DO!BOOK・ページリンク】
5-p0541-0584-ag_en   17 / 45

BOOKをみる

10秒後にBOOKのページに移動します


B B B B B B B B P D C N A E B C D B N A E K L G M H2 H1 M J H2 H1 P G SMC SMC OUT S O OUT O S O S Dimensions ACG30D/40D ACG20D ACG20D ACG30D ACG40D 1/8, 1/4 1/4, 3/8 1/4, 3/8, 1/2 A 83 110 145 B 87 115 147 C 91 108.5 114.5 D 60 80 110 N 2.5 2.5 0 P 26 30 38 E 41.5 55 72.5 G 30 41 50 H1 24 35 40 H2 24 35 40 J 33 . . K 12 14 18 L 5.5 7 9 oL 5.5 7 9 M 3.2 4 4 Note) For the option/semi-standard specifications (with auto drain, with barb fitting, with drain guide, metal bowl, or metal bowl with level gauge), the total length (B dimension) will vary. ACG20D ACG30D ACG40D B 105 156 186 B . 123 155 B 91 122 154 B 87 128 160 B . 148 180 ACG20D ACG30D/40D 1/8 1/4 2 x L 2 x K oL oL Port size Port size Filter regulator Mist separator Drain Drain Filter regulator Mist separator Drain Drain IN OUT IN OUT Min. clearance for maintenance Min. clearance for maintenance With drain guide Metal bowl Metal bowl with level gauge With drain guide Drain cock with barb fitting M5 x 0.8 N.C.: Gray N.O.: Black With auto drain (N.C.) Metal bowl With auto drain (N.O./N.C.) o10 One-touch fitting Barb fitting Width across flats 17 Width across flats 17 Applicable tubing: T0604 Model Option/Semi-standard specifications Note) With auto drain With barb fitting With drain guide Metal bowl Metal bowl with level gauge Model Port size Standard specifications Bracket mount Applicable model Option/Semi-standard specifications Dimensions 556 Series ACG20D/30D/40D