【DO!BOOK・ページリンク】
5-p0541-0584-ag_en   19 / 45

BOOKをみる

10秒後にBOOKのページに移動します


Note) For detailed specifications on the IS10 series, please refer to series IS10 in Best Pneumatics No.6. IS10M-20 IS10M-30 IS10M-40 Model ACG20, ACG20B, ACG20C ACG30, ACG30B, ACG30C ACG40, ACG40B, ACG40C A Applicable model 11 13 15 B 74 85 93 C 64 71 75 D 28 30 36 Note) Separate spacers are required for modular unit. Note 1) Set pressure range of 6P (L, Z) is 0.2 to 0.6MPa (30 to 90psi). Note 2) This product is for overseas use only according to the new Measurement Law. (The SI unit type is provided for use in Japan.) IS10M 30 0.2 0.4 0.1 0.3 MPa A D C B 15 23 (5000) (3000) (500) (23) (13) Pressure switch Lubricator Air filter Regulator q w Semi-standard: Select one each for a to c. Semi-standard symbol: When more than one specification is required, indicate in alphanumeric order. Example) IS10M-30-6LP Symbol a c b + + Description 0.1 to 0.4MPa 0.1 to 0.6MPa MPa MPa/psi dual scale Symbol Nil 6 Note 1) Nil P Note 2) Nil LZ Set pressure range Pressure unit of the scale plate Lead wire length 0.5m 3m 5m 20 30 40 Body size q w Pressure Switch (S) A compact integrated pressure switch can be easily installed and facilitates the pressure detection of the line. Semi-standard 558 Series ACG