【DO!BOOK・ページリンク】
5-p0541-0584-ag_en   26 / 45

BOOKをみる

10秒後にBOOKのページに移動します


oJ C U Q E F N V R H D B A T oM L oK S KCOL to H SU P SMC G Dimensions Model P 1/8, 1/4 1/4, 3/8 1/4, 3/8, 1/2 Standard specifications Option specifications Panel mount Bracket mount A 40 53 70 B 114 138.5 150.5 C 26.5 31 36 D 57 59 68 E 45 58 70 F G 47 59 70 M39 x 1.5 M50 x 1.5 M55 x 1.5 H 38 50 54 J 52.5 65 70 K 39.5 50.5 55.5 L 19.5 25 27.5 M 6 7 7 Q 48 58.5 65.5 U 65 75 85 T 10.4 10.5 12.5 S 5.4 6.5 8.5 R 60 70 75 V 2.3 2.3 2.3 N 35 45 50 ARG20 ARG30 ARG40 Bracket (Option) Plate thickness ARG20 to 40: Max. 3.5 Panel fitting dimension 2 x P (Port size) Set nut (Option) IN OUT IN OUT Note) Full length dimension B is measured when the handle is unlocked. Note) 565 Regulator with Built-in Pressure Gauge Series ARG20/30/40 AC-A AF-A AFョ-A AR-A AL-A AW-A AC AF AFョ AR AL AWョ AョG Eョ AV AF